Swing Handle - Handle Length - 110.0 mm | 4.331 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Die Cast Zinc Alloy ; Handle Type - Swinghandle Key Operated
Replaces Item No.(s): Essentra 493406
Specifications
Imperial
|
|
---|---|
Colour | Black |
Finish | Black Powder Coated |
Handle Type | Swinghandle Key Operated |
Includes | Nothing Included |
Latch Material | Die Cast Zinc Alloy |
See all specs and customise |
Pricing and options
Standard pack:
25
Order any quantity
Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk. Once received we will respond within 1 working day
Specifications
Imperial
Metric
Colour | Black |
---|---|
Finish | Black Powder Coated |
Handle Type | Swinghandle Key Operated |
Includes | Nothing Included |
Latch Material | Die Cast Zinc Alloy |
Mounting Orientation | Universal |