Quantity | Unit price |
---|---|
100 + | £ 0.4422 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Coating | Uncoated |
---|---|
Colour | Black |
Hole Type | No Screw Hole |
Maximum Second Cable Bundle Diameter | 70.0 mm |
Maximum Second Cable Bundle Diameter | 2.756 in |
Overall Width | 4.8 mm |
Overall Width | 0.189 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Double Loop |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue