Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2697 |
5000 + | £ 0.2642 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Mounting Method | Edge Mount |
Special Features | UV Stabilized |
Cable Length | 3.0 mm |
Cable Length | 0.118 in |
Overall Height | 14.5 mm |
Overall Height | 0.571 in |
Overall Length | 16.0 mm |
Overall Length | 0.63 in |
Overall Width | 10.8 mm |
Overall Width | 0.425 in |
Full Material | Polyamide 6.6;Stainless Steel |
Grip Material | 304 Stainless Steel |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue