Quantity | Unit price |
---|---|
500 + | £ 0.0998 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Mounting Method | Edge Mount |
Cable Length | 159.3 mm |
Cable Length | 6.272 in |
Cable Width | 3.6 mm |
Cable Width | 0.142 in |
Overall Height | 15.0 mm |
Overall Height | 0.591 in |
Overall Length | 167.5 mm |
Overall Length | 6.594 in |
Overall Width | 3.6 mm |
Overall Width | 0.142 in |
Full Material | Polyamide |
Grip Material | Stainless Steel |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue