Quantity | Unit price |
---|---|
100 + | £ 0.716 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Gland Form | Standard |
Mounting Thread Length | 8.0 mm |
Mounting Thread Length | 0.315 in |
Overall Length | 30.5 mm |
Overall Length | 1.201 in |
Width Across Flats | 15.0 mm |
Width Across Flats | 0.591 in |
Commodity Code | 3926909790 |
Full Material | Nylon 6/6 |
Thread Size | PG7 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue