Quantity | Unit price |
---|---|
25 - 5499 | £ 0.3425 |
5500 + | £ 0.3361 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Thickness | 2.5 mm |
Thickness | 0.098 in |
Maximum Compatible Cable Diameter | 14.0 mm |
Maximum Compatible Cable Diameter | 0.551 in |
Width Across Flats | 14.0 mm |
Width Across Flats | 0.551 in |
Thread Size | M12 |
Full Material | Brass |
Commodity Code | 7415330000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue