Item code:
490658
Quantity | Unit price |
---|---|
1 - 24 | £ 21.1528 |
25 + | £ 14.9834 |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day
Colour | Natural |
---|---|
Material | Brass |
Overall Diameter | 64.5 mm |
Overall Diameter | 2.539 in |
Thread Length | 9.5 mm |
Thread Length | 0.374 in |
Full Material | Brass |
Overall Length | 17.5 mm |
Overall Length | 0.689 in |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Due to the current UK port and border delays, we are experiencing an impact to some of our delivery times. We are doing everything we can to minimise this and ensure we continue the quality of service you expect. Thank you for your understanding at this time.