Quantity | Unit price |
---|---|
5 - 49 | £ 1.1474 |
50 - 1799 | £ 0.7174 |
1800 + | £ 0.7023 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Overall Diameter | 17.0 mm |
Overall Diameter | 0.669 in |
Overall Length | 9.0 mm |
Overall Length | 0.354 in |
Thread Length | 6.0 mm |
Thread Length | 0.236 in |
Full Material | Brass |
Commodity Code | 7419809099 |
Thread Size | PG9 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue