Quantity | Unit price |
---|---|
1 + | £ 175.3777 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Full Material | Polyvinyl Chloride |
Mounting Method | Screw |
Inside Height | 50.8 mm |
Inside Height | 2 in |
Inside Width | 101.6 mm |
Inside Width | 4 in |
Overall Length | 2 m |
Overall Length | 6.562 ft |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue