Quantity | Unit price |
---|---|
1 - 11 | £ 260.284 |
12 + | £ 185.9171 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Material | Acrylic Adhesive |
---|---|
Colour | White |
Full Material | Polyvinyl Chloride |
Mounting Method | Adhesive |
Inside Height | 14.7 mm |
Inside Height | 0.579 in |
Inside Width | 19.1 mm |
Inside Width | 0.752 in |
Overall Length | 1828.8 mm |
Overall Length | 72 in |
Overall Width | 25.1 mm |
Overall Width | 0.988 in |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue