Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1716 |
5000 + | £ 0.1545 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Method | Screw |
---|---|
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
Colour | Natural |
Compatible Screw Sizes (All) | #6. M4 |
Base Length | 19.1 mm |
Base Length | 0.752 in |
Base Width | 8.4 mm |
Base Width | 0.331 in |
Compatible Cable Diameter | 3.2 mm |
Compatible Cable Diameter | 0.126 in |
Operating Temperature Range | -40 - 110 °C |
Operating Temperature Range | -40 - 230 °F |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue