Menu Search

Cable Clamps - P Style/Screw Mount/Nylon

In stock

These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.

These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0
.

Series Code: SR2059

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
188 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Hole Diameter Compatible Cable Diameter Range View
468558 £ 0.411 - £ 0.411 Request the lead time here
Fixed
Black
4.6 mm
15.8 mm
£ 0.18 - £ 0.1885 Request the lead time here
Fixed
Natural
£ 0.591 - £ 0.591 45200 In stock
Fixed
Natural
4.6 mm
19.4 mm
£ 0.6987 - £ 0.6987 Request the lead time here
Fixed
Black
4.6 mm
27.5 mm
468563 £ 0.1445 - £ 0.1474 Request the lead time here
Fixed
Black
4.6 mm
36.7 mm
N-7E £ 0.0266 - £ 0.029 Request the lead time here
Fixed
Natural
4.4 mm
11.1 mm
£ 0.0664 - £ 0.0707 Request the lead time here
Fixed
Natural
5.2 mm
6.4 mm
£ 0.032 - £ 0.0348 Request the lead time here
Fixed
Natural
4.4 mm
5.6 mm
£ 0.5669 - £ 0.5669 Request the lead time here
Fixed
Black
4.6 mm
19.4 mm
£ 0.0266 - £ 0.029 Request the lead time here
Fixed
Natural
4.4 mm
5.6 mm
£ 0.0776 - £ 0.0826 Request the lead time here
Fixed
Black
N-9B £ 0.0868 - £ 0.0924 1000 In stock
Fixed
Natural
£ 0.4294 - £ 0.4294 29200 In stock
Fixed
Natural
4.6 mm
15.8 mm
N-5E-19 £ 0.1288 - £ 0.1342 Request the lead time here
Fixed
Natural
4.4 mm
7.2 mm
N-2E £ 0.0348 - £ 0.0355 23326 In stock
Fixed
Natural
4.4 mm
3.2 mm
460276 £ 0.2438 - £ 0.2438 1900 In stock
Fixed
Natural
4.6 mm
4.8 mm
£ 0.0608 - £ 0.062 28000 In stock
Fixed
Natural
4.4 mm
12.5 mm
460279 £ 0.3004 - £ 0.3004 800 In stock
Fixed
Natural
4.6 mm
9.5 mm
£ 0.2693 - £ 0.2693 Request the lead time here
Fixed
Black
4.6 mm
7.9 mm
N-4E-BK £ 0.0293 - £ 0.0318 Request the lead time here
Fixed
Black
  • of 10
P Style Cable Clamp Screw 15.8 mm 4.6 mm PA Black

468558

Price Range
£ 0.411 - £ 0.411

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    34.3 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

N-9B-19

Price Range
£ 0.1885 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 110 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw 19.4 mm 4.6 mm PA Natural

460282

Price Range
£ 0.591 - £ 0.591

Stock Levels
45200 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    35.0 mm
P Style Cable Clamp Screw 27.5 mm 4.6 mm Nylon 6/6 Black

468561

Price Range
£ 0.6987 - £ 0.6987

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    50.0 mm
P Style Cable Clamp Screw 36.7 mm 4.6 mm Nylon 6/6 Black

468563

Price Range
£ 0.1474 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    50.0 mm
P Style Cable Clamp Screw 11.1 mm 4.4 mm PA Natural

N-7E

Price Range
£ 0.029 - £ 0.0266

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    11.1 mm
P Style Cable Clamp Screw 6.4 mm PA Natural

N-4BE

Price Range
£ 0.0707 - £ 0.0664

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    6.4 mm
P Style Cable Clamp Screw 5.6 mm PA Natural

N-4E-19

Price Range
£ 0.0348 - £ 0.032

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    5.6 mm
P Style Cable Clamp Screw 19.4 mm 4.6 mm Nylon 6/6 Black

468559

Price Range
£ 0.5669 - £ 0.5669

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    35.0 mm
P Style Cable Clamp Screw 5.6 mm PA Natural

N-4E

Price Range
£ 0.029 - £ 0.0266

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    5.6 mm
P Style Cable Clamp Screw Nylon 6/6 Black

N-7B-BK

Price Range
£ 0.0826 - £ 0.0776

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

N-9B

Price Range
£ 0.0924 - £ 0.0868

Stock Levels
1000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw 15.8 mm 4.6 mm PA Natural

460281

Price Range
£ 0.4294 - £ 0.4294

Stock Levels
29200 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    34.3 mm
P Style Cable Clamp Screw 7.2 mm PA Natural

N-5E-19

Price Range
£ 0.1342 - £ 0.1288

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    7.2 mm
P Style Cable Clamp Screw 3.2 mm PA Natural

N-2E

Price Range
£ 0.0355 - £ 0.0348

Stock Levels
23326 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    3.2 mm
Cable Clamp Screw 4.8 mm Nylon Natural

460276

Price Range
£ 0.2438 - £ 0.2438

Stock Levels
1900 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    19.8 mm
P Style Cable Clamp Screw 12.5 mm 4.4 mm PA Natural

N-8E

Price Range
£ 0.062 - £ 0.0608

Stock Levels
28000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    12.5 mm
Cable Clamp Screw 9.5 mm Nylon Natural

460279

Price Range
£ 0.3004 - £ 0.3004

Stock Levels
800 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    24.0 mm
Cable Clamp Screw 7.9 mm Nylon 6/6 Black

468555

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    20.0 mm
P Style Cable Clamp Screw Nylon 6/6 Black

N-4E-BK

Price Range
£ 0.0318 - £ 0.0293

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    9.5 mm