Quantity | Unit price |
---|---|
500 - 999 | £ 0.2782 |
1000 - 1999 | £ 0.2504 |
2000 - 4999 | £ 0.2253 |
5000 + | £ 0.2028 |
Mounting Method | Screw |
---|---|
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Compatible Screw Sizes (All) | #8. M3.5. M4 |
Base Length | 39.7 mm |
Base Length | 1.563 in |
Base Width | 10.0 mm |
Base Width | 0.394 in |
Overall Height | 33.0 mm |
Overall Height | 1.299 in |
Overall Width | 12.0 mm |
Overall Width | 0.472 in |
Compatible Cable Diameter | 20.9 mm |
Compatible Cable Diameter | 0.823 in |
Compatible Panel Thickness Range | 0.6 - 1.5 mm |
Compatible Panel Thickness Range | 0.024 - 0.059 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue