Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1395 |
5000 + | £ 0.1292 |
Distance Across Flats | 10.0 mm |
---|---|
Distance Across Flats | 0.394 in |
Outside Diameter | 12.0 mm |
Outside Diameter | 0.472 in |
Overall Height | 5.8 mm |
Overall Height | 0.228 in |
Lip Height | 2.5 mm |
Lip Height | 0.098 in |
Thread Size | M5 |
Material Flammability Standard | UL94 V-2 |
Colour | Black |
Material | PA 6.6 |
Nut Form | Hex Collar |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue