Quantity | Unit price |
---|---|
1 + | £ 185.8964 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Minimum Clamp Width | 2.0 mm |
---|---|
Minimum Clamp Width | 0.079 in |
Overall Height | 15.1 mm |
Overall Height | 0.594 in |
Overall Length | 20.0 m |
Overall Length | 65.617 ft |
Overall Width | 26.5 mm |
Overall Width | 1.043 in |
Colour | Black |
Orientation | Side |
Commodity Code | 4016930090 |
Roll Length | 20.0 m |
Roll Length | 65.617 ft |
Grip Range | 2.0 - 3.5 mm |
Grip Range | 0.079 - 0.138 in |
Includes | 20.0 m roll |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue