Menu Search

Brochure Holder A5 Portrait Free Standing PS Clear

Brochure Holder with four pockets to display several brochures at once. It showcases and organises your brochures, pamphlets, or promotional materials. It is easy to assemble and use while being durable and long-lasting. For A5 leaflets it is clear and made from PS.
Item code:

493212

115 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 17 £ 34.835
18 + £ 13.8689
Standard pack: 18

Order any quantity

Total price:

£ 34.84

1 x £ 34.835

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polystyrene
Mount Style Free Standing
Paper Orientation Portrait
Number of Pockets 4
Compatible Paper Size A5 Portrait
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us