Menu Search

Brochure Holder A4 Portrait Free Standing PS Clear

Brochure Holder designed to display one leaflet at a time. It is designed to showcase your brochures, pamphlets, or promotional materials. It is easy to assemble and use while being durable and long-lasting. For A4 leaflets, it is clear and made from PS.
Item code:

493203

140 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 - 79 £ 7.6498
80 + £ 3.0941
Standard pack: 80

Order in multiple of 8

Total price:

£ 61.20

8 x £ 7.6498

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polystyrene
Mount Style Free Standing
Paper Orientation Portrait
Number of Pockets 1
Compatible Paper Size A4 Portrait
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us