Menu Search

Bottle Ring 40.0 mm PP Natural

Bottle Rings are used for labelling promotional material or for identification purposes in retail applications. Made from polypropylene and its material is UL flame rated.
Item code:

464715

95 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 24999 £ 0.0524
25000 + £ 0.0513
Standard pack: 100

Order in multiple of 100

Total price:

£ 5.24

100 x £ 0.0524

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Polypropylene
Overall Diameter 40.0 mm
Price per piece incl VAT 0.0617 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us