Menu Search

Book Binding Screws - Metal

In stock

The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately). Unlike its male counterpart, the female book screws do not have a drive to its head.

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • It offers superior strength, durability, and excellent resistance to wear and tear.
  • It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver.
  • Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • Material: Steel
  • Colour: Brass Plated, Black, Nickel Plated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Item Code Price range Availability Head Type Material Head Diameter Shank Length Drive Type Screw Type View
£ 0.06 - £ 0.06 2000 In stock
Round Head
Steel
9.0 mm
6.0 mm
Slotted Drive
Male Screw
£ 0.06 - £ 0.06 4000 In stock
Round Head
Steel
9.0 mm
Slotted Drive
Male Screw
£ 0.0536 - £ 0.0536 Request the lead time here
Round Head
Steel
9.0 mm
3.0 mm
Slotted Drive
Male Screw
£ 0.0536 - £ 0.0536 Request the lead time here
Round Head
Steel
9.0 mm
Slotted Drive
Male Screw
£ 0.0536 - £ 0.0536 Request the lead time here
Round Head
Steel
9.0 mm
3.0 mm
Slotted Drive
Male Screw
£ 0.0602 - £ 0.0602 3600 In stock
Round Head
Steel
9.0 mm
6.0 mm
Slotted Drive
Male Screw
£ 0.3019 - £ 0.3075 3700 In stock
Round Head
Steel
9.0 mm
90.0 mm
Flat Drive
Female Screw
£ 0.0999 - £ 0.102 6600 In stock
Round Head
9.0 mm
Flat Drive
Female Screw
£ 0.1856 - £ 0.1899 Request the lead time here
Round Head
9.0 mm
Flat Drive
Female Screw
£ 0.2452 - £ 0.2508 Request the lead time here
Round Head
9.0 mm
Flat Drive
Female Screw
£ 0.2452 - £ 0.2508 Request the lead time here
Round Head
Steel
9.0 mm
60.0 mm
Flat Drive
Female Screw
497102 £ 0.0934 - £ 0.0954 6200 In stock
Round Head
9.0 mm
Flat Drive
Female Screw
£ 0.156 - £ 0.1588 Request the lead time here
Round Head
9.0 mm
Flat Drive
Female Screw
£ 0.2381 - £ 0.2438 Request the lead time here
Round Head
9.0 mm
Flat Drive
Female Screw
£ 0.2636 - £ 0.2693 Request the lead time here
Round Head
9.0 mm
Flat Drive
Female Screw
£ 0.3175 - £ 0.3245 Request the lead time here
Round Head
9.0 mm
Flat Drive
Female Screw
£ 0.0999 - £ 0.102 Request the lead time here
Round Head
Steel
9.0 mm
15.0 mm
Flat Drive
Female Screw
497127 £ 0.1672 - £ 0.1715 Request the lead time here
Round Head
Steel
9.0 mm
35.0 mm
Flat Drive
Female Screw
£ 0.2395 - £ 0.2452 Request the lead time here
Round Head
Steel
9.0 mm
55.0 mm
Flat Drive
Female Screw
£ 0.2934 - £ 0.299 3700 In stock
Round Head
Steel
9.0 mm
85.0 mm
Flat Drive
Female Screw
  • of 3
Male Binding Screw Slotted Drive 6.0 mm 9.0 mm Brass Plated Steel

497223

Price Range
£ 0.06 - £ 0.06

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    6.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Male Screw
  • Head Type
    Round Head
Male Binding Screw Slotted Drive 6.0 mm 9.0 mm Nickel Plated Steel

497222

Price Range
£ 0.06 - £ 0.06

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Male Screw
  • Head Type
    Round Head
  • Drive Type
    Slotted Drive
Male Binding Screw Slotted Drive 3.0 mm 9.0 mm Black Steel

497221

Price Range
£ 0.0536 - £ 0.0536

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    3.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Male Screw
  • Head Type
    Round Head
Male Binding Screw Slotted Drive 3.0 mm 9.0 mm Nickel Plated Steel

497219

Price Range
£ 0.0536 - £ 0.0536

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Male Screw
  • Head Type
    Round Head
  • Drive Type
    Slotted Drive
Male Binding Screw Slotted Drive 3.0 mm 9.0 mm Brass Plated Steel

497220

Price Range
£ 0.0536 - £ 0.0536

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    3.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Male Screw
  • Head Type
    Round Head
Male Binding Screw Slotted Drive 6.0 mm 9.0 mm Black Steel

497224

Price Range
£ 0.0602 - £ 0.0602

Stock Levels
3600 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    6.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Male Screw
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 90.0 mm 9.0 mm Steel

497138

Price Range
£ 0.3075 - £ 0.3019

Stock Levels
3700 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    90.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 15.0 mm 9.0 mm Steel

497103

Price Range
£ 0.102 - £ 0.0999

Stock Levels
6600 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
  • Drive Type
    Flat Drive
Female Binding Screw 5.0 mm 40.0 mm 9.0 mm Steel

497108

Price Range
£ 0.1899 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
  • Drive Type
    Flat Drive
Female Binding Screw 5.0 mm 60.0 mm 9.0 mm Steel

497112

Price Range
£ 0.2508 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
  • Drive Type
    Flat Drive
Female Binding Screw 5.0 mm 60.0 mm 9.0 mm Steel

497132

Price Range
£ 0.2508 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    60.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 10.0 mm 9.0 mm Steel

497102

Price Range
£ 0.0954 - £ 0.0934

Stock Levels
6200 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
  • Drive Type
    Flat Drive
Female Binding Screw 5.0 mm 30.0 mm 9.0 mm Steel

497106

Price Range
£ 0.1588 - £ 0.156

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
  • Drive Type
    Flat Drive
Female Binding Screw 5.0 mm 55.0 mm 9.0 mm Steel

497111

Price Range
£ 0.2438 - £ 0.2381

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
  • Drive Type
    Flat Drive
Female Binding Screw 5.0 mm 75.0 mm 9.0 mm Steel

497115

Price Range
£ 0.2693 - £ 0.2636

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
  • Drive Type
    Flat Drive
Female Binding Screw 5.0 mm 95.0 mm 9.0 mm Steel

497119

Price Range
£ 0.3245 - £ 0.3175

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
  • Drive Type
    Flat Drive
Female Binding Screw 5.0 mm 15.0 mm 9.0 mm Steel

497123

Price Range
£ 0.102 - £ 0.0999

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    15.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 35.0 mm 9.0 mm Steel

497127

Price Range
£ 0.1715 - £ 0.1672

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    35.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 55.0 mm 9.0 mm Steel

497131

Price Range
£ 0.2452 - £ 0.2395

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    55.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 85.0 mm 9.0 mm Steel

497137

Price Range
£ 0.299 - £ 0.2934

Stock Levels
3700 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    85.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head