Quantity | Unit price |
---|---|
1 + | £ 53.5181 |
Colour | Natural;Black |
---|---|
Full Material | Mild Steel;Nitrile Butadiene Rubber 80 |
Seal Material | Nitrile NBR 80 |
Thread Type | Metric |
Compatible Fasteners | M8-M24 |
Washer Type | Metric Bonded Washer Kit |
Commodity Code | 4016930090 |
Includes | M8 x 25; M10 x 25; M12 x 15; M16 xx 15; M18 x 25; M22 x 10; M24 x 10 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue