Quantity | Unit price |
---|---|
100 - 499 | £ 0.3313 |
500 - 999 | £ 0.3244 |
1000 + | £ 0.3176 |
Overall Diameter | 30.5 mm |
---|---|
Overall Diameter | 1.201 in |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Fitting Style | Snap Fit |
Hole Type | Round |
Colour | White |
Full Material | Polyamide 6.6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue