Menu Search

Bevelled Edge Spreader 106.0 mm PP Natural

This natural Measuring Beaker is made from polypropylene and has 2.5 - 20.0 ml measuring range.
Item code:

10274

791 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.1957
10000 + £ 0.1916
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 195.70

1000 x £ 0.1957

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Commodity Code 3926909790
Colour Natural
Overall Width 70.0 mm
Overall Length 106.0 mm
Full Material Polypropylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us