Quantity | Unit price |
---|---|
400 - 3999 | £ 0.4543 |
4000 + | £ 0.1903 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Low Density Polyethylene |
Bolt Thread | M16 |
Inside Diameter | 15.5 mm |
Inside Diameter | 0.61 in |
Washer Diameter | 28.0 mm |
Washer Diameter | 1.102 in |
Washer Hole Diameter | 16.3 mm |
Washer Hole Diameter | 0.642 in |
Material | LDPE |
Cap Diameter | 15.5 NaN |
Cap Diameter | 15.5 NaN |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue