Menu Search

Ball Transfer 6.4 mm 20.00 kg 17.0 mm 11.0 mm

Mini Ball Transfer with a flat top is designed with a large load-bearing ball which sits upon many small balls encapsulated in a hemispherical cup. Suitable for applications such as measuring equipment. It is threaded stud mounted. Carbon steel is used for the load balls and the outside cover, whereas stainless steel is used for the little balls.
Item code:

550992

25 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 45.7366
25 - 49 £ 21.7733
50 + £ 16.2489
Standard pack: 25

Order any quantity

Total price:

£ 45.74

1 x £ 45.7366

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Diameter 17.0 mm
Ball Diameter 6.4 mm
Thread Size M6
Thread Length 15.0 mm
Head Height 11.0 mm
Overall Height 26.0 mm
Ball Up Load Capacity 20.0 kg

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us