Menu Search

Ball Transfer 25.4 mm 135.00 kg 44.5 mm 35.8 mm

Heavy Duty Load Ball transfer is corrosion resistant and designed with a dirt outlet hole for maximum efficiency. It can operate at maximum capacity between -30°C and +100°C. It is standard flange mounted, has an overall diameter of 44.5 mm and can carry a load of up to 135kg. Black and made from Carbon steel.
Item code:

551035

28 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 19 £ 76.667
20 + £ 57.2149
Standard pack: 10

Order in multiple of 10

Total price:

£ 766.67

10 x £ 76.667

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Height 4.8 mm
Head Height 35.8 mm
Base Width 57.2 mm
Body Diameter 44.5 mm
Ball Diameter 25.4 mm
Flange Thickness 4.8 mm
Ball Up Load Capacity 250.0 kg

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us