The Anu-Lok Cap Head Shoulder Screws feature a cylindrical shoulder that distinguishes the screws head from its threaded section. This shoulder is precisely machined to serve as a bearing surface for the screw head.
These screws utilise Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.
Equipped with a hexagonal socket head, these screws can be easily tightened or loosened using a hexagonal wrench or key.
Material: 303 Stainless with thread lock Series Code: SRP0130
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | h1 | l1 005 00 | l2 | A/F | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 3.64 - £ 6.06 | Request the lead time here |
M8
|
10.0
|
7.0
|
30.0
|
12.0
|
5.0
|
14.0
|
||
| £ 4.90 - £ 8.16 | Request the lead time here |
M8
|
10.0
|
7.0
|
80.0
|
12.0
|
5.0
|
14.0
|
||
| £ 4.22 - £ 7.04 | Request the lead time here |
M10
|
12.0
|
8.0
|
12.0
|
16.0
|
6.0
|
20.0
|
||
| £ 3.32 - £ 5.53 | Request the lead time here |
M8
|
10.0
|
7.0
|
18.0
|
12.0
|
5.0
|
14.0
|
||
| £ 3.68 - £ 6.13 | Request the lead time here |
M6
|
8.0
|
6.0
|
65.0
|
11.0
|
4.0
|
12.0
|
||
| £ 3.28 - £ 5.46 | Request the lead time here |
M8
|
10.0
|
7.0
|
16.0
|
12.0
|
5.0
|
14.0
|
||
| £ 4.03 - £ 6.72 | Request the lead time here |
M6
|
8.0
|
6.0
|
80.0
|
11.0
|
4.0
|
12.0
|
||
| £ 3.17 - £ 5.29 | Request the lead time here |
M8
|
10.0
|
7.0
|
12.0
|
12.0
|
5.0
|
14.0
|
||
| £ 3.09 - £ 5.15 | Request the lead time here |
M6
|
8.0
|
6.0
|
40.0
|
11.0
|
4.0
|
12.0
|
||
| £ 3.91 - £ 6.51 | Request the lead time here |
M6
|
8.0
|
6.0
|
75.0
|
11.0
|
4.0
|
12.0
|
||
| £ 3.13 - £ 5.22 | Request the lead time here |
M8
|
10.0
|
7.0
|
10.0
|
12.0
|
5.0
|
14.0
|
||
| £ 3.23 - £ 5.39 | Request the lead time here |
M8
|
10.0
|
7.0
|
14.0
|
12.0
|
5.0
|
14.0
|
||
| £ 4.39 - £ 7.32 | Request the lead time here |
M8
|
10.0
|
7.0
|
60.0
|
12.0
|
5.0
|
14.0
|
||
| £ 5.40 - £ 9.00 | Request the lead time here |
M8
|
10.0
|
7.0
|
100.0
|
12.0
|
5.0
|
14.0
|
||
| £ 3.51 - £ 5.85 | Request the lead time here |
M8
|
10.0
|
7.0
|
25.0
|
12.0
|
5.0
|
14.0
|
||
| £ 3.89 - £ 6.48 | Request the lead time here |
M8
|
10.0
|
7.0
|
40.0
|
12.0
|
5.0
|
14.0
|
||
| £ 3.57 - £ 5.95 | Request the lead time here |
M6
|
8.0
|
6.0
|
60.0
|
11.0
|
4.0
|
12.0
|
||
| £ 4.27 - £ 7.11 | Request the lead time here |
M6
|
8.0
|
6.0
|
90.0
|
11.0
|
4.0
|
12.0
|
||
| £ 4.01 - £ 6.69 | Request the lead time here |
M8
|
10.0
|
7.0
|
45.0
|
12.0
|
5.0
|
14.0
|
||
| £ 10.48 - £ 17.47 | Request the lead time here |
M16
|
20.0
|
14.0
|
55.0
|
22.0
|
10.0
|
30.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue