Menu Search

Anti-Vibration Cylinders

In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Item Code Price range Availability d1 Thread Type d2 h1 View
£ 1.8972 - £ 2.7086 Request the lead time here
25.0
Male/Female
M6
£ 4.8348 - £ 8.0505 Request the lead time here
60.0
Male/Female
M10
£ 2.8662 - £ 4.1008 Request the lead time here
40.0
Male/Female
M8
£ 1.989 - £ 2.8458 Request the lead time here
15.0
Male/Female
M4
£ 2.6418 - £ 3.777 Request the lead time here
40.0
Male/Female
M8
£ 2.6418 - £ 3.777 Request the lead time here
40.0
Male/Female
M8
£ 2.3256 - £ 3.3238 Request the lead time here
25.0
Male/Female
M8
£ 3.3864 - £ 4.8346 Request the lead time here
40.0
Male/Female
M10
£ 14.5146 - £ 24.1947 Request the lead time here
100.0
Male/Female
M16
£ 34.068 - £ 56.7746 Request the lead time here
120.0
Male/Female
M16
£ 33.5886 - £ 55.9868 Request the lead time here
120.0
Male/Female
M16
£ 37.8726 - £ 63.12 Request the lead time here
130.0
Male/Male
M16
£ 33.5274 - £ 55.8789 Request the lead time here
120.0
Male/Male
M16
£ 39.831 - £ 66.3791 Request the lead time here
150.0
Male/Male
M16
£ 1.8768 - £ 2.6763 Request the lead time here
30.0
Male/Male
M8
£ 6.885 - £ 11.4822 Request the lead time here
70.0
Male/Male
M10
£ 14.6064 - £ 24.3458 Request the lead time here
95.0
Male/Male
M16
£ 32.487 - £ 54.1414 Request the lead time here
120.0
Male/Male
M16
£ 1.9686 - £ 2.8058 Request the lead time here
15.0
Male/Male
M5
£ 1.3158 - £ 2.6223 Request the lead time here
16.0
Male/Male
M4
  • of 14
Anti-Vibration Cylinder Male/Female M6 25.0 40.0 Steel

20197780

Price Range
£ 2.7086 - £ 1.8972

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    25.0
  • d2
    M6
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M10 60.0 60.0 Steel

20197971

Price Range
£ 8.0505 - £ 4.8348

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    60.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M8 40.0 45.0 Steel

20197926

Price Range
£ 4.1008 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M4 15.0 20.0 Steel

20197650

Price Range
£ 2.8458 - £ 1.989

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M8 40.0 20.0 Steel

20197827

Price Range
£ 3.777 - £ 2.6418

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M8 40.0 25.0 Steel

20197841

Price Range
£ 3.777 - £ 2.6418

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M8 25.0 25.0 Steel

20197766

Price Range
£ 3.3238 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    25.0
  • d2
    M8
  • Axial load max. kgf
    40.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M10 40.0 20.0 Steel

20197834

Price Range
£ 4.8346 - £ 3.3864

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M16 100.0 75.0 Steel

20196684

Price Range
£ 24.1947 - £ 14.5146

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    100.0
  • d2
    M16
  • Axial load max. kgf
    1000.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M16 120.0 75.0 Steel

20196707

Price Range
£ 56.7746 - £ 34.068

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    120.0
  • d2
    M16
  • Axial load max. kgf
    1500.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M16 120.0 50.0 Steel

20196691

Price Range
£ 55.9868 - £ 33.5886

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    120.0
  • d2
    M16
  • Axial load max. kgf
    1500.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 130.0 100.0 Steel

20196905

Price Range
£ 63.12 - £ 37.8726

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    130.0
  • d2
    M16
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 120.0 75.0 Steel

20196868

Price Range
£ 55.8789 - £ 33.5274

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    120.0
  • d2
    M16
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 150.0 75.0 Steel

20196936

Price Range
£ 66.3791 - £ 39.831

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    150.0
  • d2
    M16
  • Axial load max. kgf
    2000.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 30.0 10.0 Steel

20196974

Price Range
£ 2.6763 - £ 1.8768

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    30.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M10 70.0 35.0 Steel

20197032

Price Range
£ 11.4822 - £ 6.885

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    70.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M16 95.0 55.0 Steel

20196820

Price Range
£ 24.3458 - £ 14.6064

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    95.0
  • d2
    M16
  • Axial load max. kgf
    1000.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 120.0 50.0 Steel

20196851

Price Range
£ 54.1414 - £ 32.487

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    120.0
  • d2
    M16
  • Axial load max. kgf
    1500.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M5 15.0 20.0 Steel

20197209

Price Range
£ 2.8058 - £ 1.9686

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M5
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 16.0 20.0 Steel

20197261

Price Range
£ 2.6223 - £ 1.3158

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M4
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel