Menu Search

Anti Rattle Ring 22.2 mm 25.4 mm Black PVC

Anti-Rattle Rings are ideal or finishing telescopic tubes. Easily slides over the adjacently fitted telescopic tubes and prevents vibration.
Item code:

199452

10242 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.3824
2500 + £ 0.1084
Standard pack: 2500

Order in multiple of 250

Total price:

£ 95.60

250 x £ 0.3824

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Maximum Compatible Tube Size 25.4 mm
Minimum Compatible Tube Size 22.2 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us