Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
£ 60.9871 - £ 67.5772 Request the lead time here
8.0
1300.0
£ 90.0527 - £ 99.7826 Request the lead time here
10.0
1850.0
£ 101.3347 - £ 112.2798 Request the lead time here
12.0
1850.0
£ 8.4615 - £ 9.384 Request the lead time here
12.0
100.0
£ 86.292 - £ 95.6139 Request the lead time here
10.0
1750.0
£ 9.6767 - £ 10.7233 Request the lead time here
10.0
150.0
£ 82.3095 - £ 91.2057 Request the lead time here
10.0
1650.0
£ 84.2963 - £ 93.4053 Request the lead time here
10.0
1700.0
£ 79.5156 - £ 88.1102 Request the lead time here
10.0
1500.0
£ 89.7777 - £ 99.481 Request the lead time here
12.0
1600.0
£ 18.2003 - £ 20.1693 Request the lead time here
10.0
300.0
£ 27.0787 - £ 30.0057 Request the lead time here
10.0
500.0
£ 69.972 - £ 77.5288 Request the lead time here
12.0
1050.0
£ 38.414 - £ 42.565 Request the lead time here
12.0
700.0
£ 33.8019 - £ 37.4561 Request the lead time here
12.0
600.0
£ 40.729 - £ 45.1283 Request the lead time here
12.0
750.0
£ 55.1332 - £ 61.0847 Request the lead time here
16.0
800.0
£ 20.2758 - £ 22.4666 Request the lead time here
10.0
350.0
£ 49.0043 - £ 54.2906 Request the lead time here
16.0
700.0
£ 75.001 - £ 83.1078 Request the lead time here
12.0
1150.0
  • of 18
Shaft 8.0 1300.0 +0,-9 Aluminium

20333751

Price Range
£ 67.5772 - £ 60.9871

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 1850.0 +0,-9 Aluminium

20334246

Price Range
£ 99.7826 - £ 90.0527

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 1850.0 +0,-9 Aluminium

20334628

Price Range
£ 112.2798 - £ 101.3347

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 100.0 +0,-9 Aluminium

20334284

Price Range
£ 9.384 - £ 8.4615

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 1750.0 +0,-9 Aluminium

20334222

Price Range
£ 95.6139 - £ 86.292

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 150.0 +0,-9 Aluminium

20333911

Price Range
£ 10.7233 - £ 9.6767

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 1650.0 +0,-9 Aluminium

20334208

Price Range
£ 91.2057 - £ 82.3095

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 1700.0 +0,-9 Aluminium

20334215

Price Range
£ 93.4053 - £ 84.2963

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 1500.0 +0,-9 Aluminium

20334178

Price Range
£ 88.1102 - £ 79.5156

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 1600.0 +0,-9 Aluminium

20334574

Price Range
£ 99.481 - £ 89.7777

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 300.0 +0,-9 Aluminium

20333942

Price Range
£ 20.1693 - £ 18.2003

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 500.0 +0,-9 Aluminium

20333980

Price Range
£ 30.0057 - £ 27.0787

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 1050.0 +0,-9 Aluminium

20334468

Price Range
£ 77.5288 - £ 69.972

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1050.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 700.0 +0,-9 Aluminium

20334406

Price Range
£ 42.565 - £ 38.414

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 600.0 +0,-9 Aluminium

20334383

Price Range
£ 37.4561 - £ 33.8019

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 750.0 +0,-9 Aluminium

20334413

Price Range
£ 45.1283 - £ 40.729

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 800.0 +0,-9 Aluminium

20334802

Price Range
£ 61.0847 - £ 55.1332

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 350.0 +0,-9 Aluminium

20333959

Price Range
£ 22.4666 - £ 20.2758

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 700.0 +0,-9 Aluminium

20334789

Price Range
£ 54.2906 - £ 49.0043

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 1150.0 +0,-9 Aluminium

20334482

Price Range
£ 83.1078 - £ 75.001

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000