Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
£ 49.5453 - £ 54.9026 Request the lead time here
30.0
250.0
£ 159.2087 - £ 176.4067 Request the lead time here
25.0
1400.0
£ 128.3426 - £ 142.2146 Request the lead time here
25.0
1100.0
£ 207.9203 - £ 230.378 Request the lead time here
30.0
1200.0
£ 195.2102 - £ 216.302 Request the lead time here
25.0
1750.0
£ 166.2156 - £ 184.1765 Request the lead time here
30.0
900.0
£ 200.3546 - £ 221.9963 Request the lead time here
25.0
1800.0
£ 147.9709 - £ 163.9539 Request the lead time here
40.0
550.0
£ 212.8252 - £ 235.8151 Request the lead time here
40.0
800.0
£ 248.3567 - £ 275.1871 Request the lead time here
30.0
1450.0
£ 272.6149 - £ 302.0707 Request the lead time here
30.0
1600.0
£ 480.7393 - £ 532.6706 Request the lead time here
40.0
1800.0
£ 216.0093 - £ 239.3452 Request the lead time here
30.0
1250.0
£ 351.0307 - £ 388.957 Request the lead time here
40.0
1300.0
£ 127.8104 - £ 141.6203 Request the lead time here
20.0
1450.0
£ 64.0737 - £ 71.0008 Request the lead time here
20.0
750.0
£ 52.428 - £ 58.0867 Request the lead time here
20.0
600.0
£ 56.3128 - £ 62.3973 Request the lead time here
20.0
650.0
£ 131.7041 - £ 145.9309 Request the lead time here
20.0
1500.0
£ 123.9344 - £ 137.3274 Request the lead time here
20.0
1400.0
  • of 18
Shaft 30.0 250.0 +0,-9 Aluminium

20335830

Price Range
£ 54.9026 - £ 49.5453

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 1400.0 +0,-9 Aluminium

20335670

Price Range
£ 176.4067 - £ 159.2087

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 1100.0 +0,-9 Aluminium

20335618

Price Range
£ 142.2146 - £ 128.3426

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 1200.0 +0,-9 Aluminium

20336011

Price Range
£ 230.378 - £ 207.9203

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 1750.0 +0,-9 Aluminium

20335748

Price Range
£ 216.302 - £ 195.2102

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 900.0 +0,-9 Aluminium

20335960

Price Range
£ 184.1765 - £ 166.2156

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 1800.0 +0,-9 Aluminium

20335755

Price Range
£ 221.9963 - £ 200.3546

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 550.0 +0,-9 Aluminium

20336271

Price Range
£ 163.9539 - £ 147.9709

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 800.0 +0,-9 Aluminium

20336325

Price Range
£ 235.8151 - £ 212.8252

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 1450.0 +0,-9 Aluminium

20336066

Price Range
£ 275.1871 - £ 248.3567

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 1600.0 +0,-9 Aluminium

20336097

Price Range
£ 302.0707 - £ 272.6149

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 1800.0 +0,-9 Aluminium

20336516

Price Range
£ 532.6706 - £ 480.7393

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 1250.0 +0,-9 Aluminium

20336028

Price Range
£ 239.3452 - £ 216.0093

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 1300.0 +0,-9 Aluminium

20336417

Price Range
£ 388.957 - £ 351.0307

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 1450.0 +0,-9 Aluminium

20335304

Price Range
£ 141.6203 - £ 127.8104

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 750.0 +0,-9 Aluminium

20335175

Price Range
£ 71.0008 - £ 64.0737

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 600.0 +0,-9 Aluminium

20335144

Price Range
£ 58.0867 - £ 52.428

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 650.0 +0,-9 Aluminium

20335151

Price Range
£ 62.3973 - £ 56.3128

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 1500.0 +0,-9 Aluminium

20335311

Price Range
£ 145.9309 - £ 131.7041

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 1400.0 +0,-9 Aluminium

20335298

Price Range
£ 137.3274 - £ 123.9344

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000