Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
£ 31.5224 - £ 34.9194 Request the lead time here
8.0
800.0
£ 19.7791 - £ 21.9167 Request the lead time here
8.0
400.0
£ 59.3019 - £ 65.7146 Request the lead time here
8.0
1250.0
£ 67.7191 - £ 75.0365 Request the lead time here
8.0
1500.0
£ 52.5699 - £ 58.2553 Request the lead time here
8.0
1050.0
£ 79.489 - £ 88.0747 Request the lead time here
8.0
1850.0
£ 80.3848 - £ 89.0681 Request the lead time here
8.0
1900.0
£ 11.7433 - £ 13.0205 Request the lead time here
10.0
200.0
£ 81.121 - £ 89.8841 Request the lead time here
8.0
1950.0
£ 7.6012 - £ 8.426 Request the lead time here
10.0
100.0
£ 40.4895 - £ 44.8622 Request the lead time here
10.0
850.0
£ 82.8772 - £ 91.8354 Request the lead time here
8.0
2000.0
£ 69.4043 - £ 76.8991 Request the lead time here
8.0
1550.0
£ 54.264 - £ 60.1267 Request the lead time here
8.0
1100.0
£ 25.0033 - £ 27.7085 Request the lead time here
10.0
450.0
£ 7.406 - £ 8.2043 Request the lead time here
8.0
100.0
£ 20.604 - £ 22.8302 Request the lead time here
8.0
450.0
£ 24.1074 - £ 26.7151 Request the lead time here
8.0
550.0
£ 62.6634 - £ 69.4398 Request the lead time here
8.0
1350.0
£ 34.9549 - £ 38.7245 Request the lead time here
8.0
900.0
  • of 18
Shaft 8.0 800.0 +0,-9 Aluminium

20333669

Price Range
£ 34.9194 - £ 31.5224

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 400.0 +0,-9 Aluminium

20333584

Price Range
£ 21.9167 - £ 19.7791

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1250.0 +0,-9 Aluminium

20333744

Price Range
£ 65.7146 - £ 59.3019

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1500.0 +0,-9 Aluminium

20333799

Price Range
£ 75.0365 - £ 67.7191

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1050.0 +0,-9 Aluminium

20333706

Price Range
£ 58.2553 - £ 52.5699

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1050.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1850.0 +0,-9 Aluminium

20333867

Price Range
£ 88.0747 - £ 79.489

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1900.0 +0,-9 Aluminium

20333874

Price Range
£ 89.0681 - £ 80.3848

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 200.0 +0,-9 Aluminium

20333928

Price Range
£ 13.0205 - £ 11.7433

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1950.0 +0,-9 Aluminium

20333881

Price Range
£ 89.8841 - £ 81.121

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 100.0 +0,-9 Aluminium

20333904

Price Range
£ 8.426 - £ 7.6012

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 850.0 +0,-9 Aluminium

20334055

Price Range
£ 44.8622 - £ 40.4895

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 2000.0 +0,-9 Aluminium

20333898

Price Range
£ 91.8354 - £ 82.8772

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1550.0 +0,-9 Aluminium

20333805

Price Range
£ 76.8991 - £ 69.4043

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1100.0 +0,-9 Aluminium

20333713

Price Range
£ 60.1267 - £ 54.264

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 450.0 +0,-9 Aluminium

20333973

Price Range
£ 27.7085 - £ 25.0033

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 100.0 +0,-9 Aluminium

20333522

Price Range
£ 8.2043 - £ 7.406

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 450.0 +0,-9 Aluminium

20333591

Price Range
£ 22.8302 - £ 20.604

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 550.0 +0,-9 Aluminium

20333614

Price Range
£ 26.7151 - £ 24.1074

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1350.0 +0,-9 Aluminium

20333768

Price Range
£ 69.4398 - £ 62.6634

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 900.0 +0,-9 Aluminium

20333683

Price Range
£ 38.7245 - £ 34.9549

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000