Quantity | Unit price |
---|---|
1 - 49 | £ 38.945 |
50 + | £ 15.0512 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Between Fixing Holes | 47.6 mm |
---|---|
Distance Between Fixing Holes | 1.874 in |
Leaf Thickness | 5.2 mm |
Leaf Thickness | 0.205 in |
Overall Length | 57.2 mm |
Overall Length | 2.252 in |
Overall Thickness | 19.4 mm |
Overall Thickness | 0.764 in |
Overall Width | 63.5 mm |
Overall Width | 2.5 in |
Maximum Torque | 4.00 Nm |
Maximum Torque | 4.00 Nm |
Colour | Black |
Leaf Shape | Rectangular |
Mounting Hole Shape | Round |
Number of Mounting Holes | 4 |
Type | Adjustable |
Commodity Code | 3926300090 |
Adjustable Torque | 4.0 Nm |
Hinge Type | Adjustable Friction Hinge |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue