Quantity | Unit price |
---|---|
150 + | £ 0.7502 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Base Diameter | 48.0 mm |
Base Diameter | 1.89 in |
Base Height | 19.0 mm |
Base Height | 0.748 in |
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Base Material | PP |
Base Type | Rigid |
Colour | Black |
Full Material | Polypropylene;Steel |
Mount Type | Threaded Stud |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue