
4999 Double Sided Fingerlift Box Sealing Tape - Bobbin
4999 is a double-sided box sealing tape supplied on a bobbin for use where adhesive is applied to long production runs without the need to change rolls. The film carrier is coated both sides with an aggressive hot melt rubber-based adhesive. Constructed with a thicker liner to assist in the ease of liner removal. Specifications: Bobbin. Applications: Box Sealing. Maining Boxes.
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day
Filter or Search Variants
Use the filters or search below to find what you're looking for
Sort by
NoneQuick View | Item Code | Price range | Availability | Adhesive Width | Overall Length | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
D491259 | £ 359.0183 - £ 359.0183 | In production |
12.0 mm
|
2500 m
|
|||||||
D491839 | £ 350.8468 - £ 350.8468 | 2 In stock |
15.0 mm
|
2400 m
|
|||||||
Uncut Film Tape Roll - Colour - Clear ; Adhesive Type - Hot Melt Rubber-Based ; Adhesive Width - 12.0 mm | 0.472 in ; Overall Length - 2500 m | 8202.1 ft
- Price Range
- £ 359.0183 - £ 359.0183
- Stock Levels
- In production
Attributes
-
Adhesive Carrier
Film -
Adhesive Type
Hot Melt Rubber-Based -
Colour
Clear -
Material
Film -
Release Liner Color
White
Uncut Film Tape Roll - Colour - Clear ; Adhesive Type - Hot Melt Rubber-Based ; Adhesive Width - 15.0 mm | 0.591 in ; Overall Length - 2400 m | 7874.016 ft
- Price Range
- £ 350.8468 - £ 350.8468
- Stock Levels
- 2 In stock
Attributes
-
Adhesive Carrier
Film -
Adhesive Type
Hot Melt Rubber-Based -
Colour
Clear -
Material
Film -
Release Liner Color
White
Frequently Bought
Product facets
Product Range Tapes
Product Set Tape
Type Film Tape
Adhesive Type Rubber Based
Features Double Sided
Removable Permanent