Menu Search

3 Way Panel Former 120 ° PVC

3 Way Panel Former can join three panels together at 120 degrees, providing a secure connection between them and preventing them from coming loose. Ideal for use in the retail and point of display industries. It is clear and made from PVC material.
Item code:

497213

10700 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 1.5607
Standard pack: 100

Order in multiple of 100

Total price:

£ 156.07

100 x £ 1.5607

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polyvinyl Chloride
Maximum Compatible Material Thickness 2.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us