Menu Search

2 Way Panel Formers - Hinged

In stock

2 Way Hinged Panel Formers hold display panels or signs securely using internal teeth that allow multiple angled positions. The clear PVC material blends into displays of any color for a neat finish.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Product SKUs information
Item Code Price range Availability Buy
£ 0.6509 - £ 1.6283 17737 In stock
2 Way Panel Former - Maximum Compatible Material Thickness - 2.5 mm | 0.098 in ; ; Panel Angle - 90 °

492766

Price Range
£ 1.6283 - £ 0.6509

Stock Levels
17737 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Maximum Compatible Material Thickness
    2.5 mm
  • Overall Length
    75.0 mm
  • Colour
    Clear