Menu Search

2 Way Panel Former 25.0 mm 60 ° PVC

2 Way Panel Former can join two panels together at 60 degrees, providing a secure connection between them and preventing them from coming loose. Ideal for use in the retail and point of display industries. It is clear and made from PVC material.
Item code:

497210

14800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 2499 £ 0.9474
2500 + £ 0.9282
Standard pack: 100

Order in multiple of 100

Total price:

£ 94.74

100 x £ 0.9474

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Material PVC
Maximum Compatible Material Thickness 5.0 mm
Overall Length 25.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us