Menu Search

2 Way Panel Former 38.0 mm 180 ° PVC

This clear PVC hinged panel former can join two different panels together, and is ideal for use in the retail and point of display industries.It can accommodate panels of different thicknesses.
Item code:

492767

14784 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 2499 £ 0.4874
2500 + £ 0.4778
Standard pack: 100

Order in multiple of 100

Total price:

£ 48.74

100 x £ 0.4874

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Material PVC
Maximum Compatible Material Thickness 2.5 mm
Overall Length 38.0 mm
Price per piece incl VAT 0.5734 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us