Square Feet Ferrule covers the sharp edges of square tube ends, preventing water, moisture, dirt or dust from damaging the tube ends. They can be used for finishing and protection and are applied to cover sharp tube edges.
Its push-fit makes them quick and easy to install and remove. It can be used in the automotive, electrical and medical industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Inside Length | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1779 - £ 0.5134 | 2214 In stock |
1 in
25.4 mm
|
1 in
25.4 mm
|
||||||||
£ 0.0888 - £ 0.2567 | 1132 In stock |
0.626 in
15.9 mm
|
0.626 in
15.9 mm
|
||||||||
£ 0.1274 - £ 0.3696 | 5998 In stock |
0.748 in
19.0 mm
|
0.748 in
19.0 mm
|
||||||||
£ 0.1944 - £ 0.4595 | In production |
0.874 in
22.2 mm
|
0.874 in
22.2 mm
|
||||||||
199223 | £ 0.4381 - £ 1.2758 | 350 In stock |
2 in
50.8 mm
|
2 in
50.8 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue