Menu Search

Heat Shrink Tubing - 3:1, No Adhesive

In stock

3:1 Heat Shrink Tubing is made from Crosslinked Polyolefin. This heatshrink is versatile in terms of application possibilities, and colour options.

Our non adhesive head shrink is highly flexible and is widely used for electrical insulation, as it protects in-line components, disconnect terminals and splices with its high insulation properties, and excellent resilience. The heat shrink sleeving bundles wires for very flexible, light-duty harnesses, and can be used to identify and colour code cables and wires, as well as terminals and components.

Operating Temperature: -67F up to 257F (-55C to 125C). Minimum Shrink Temperature: 158F (70C). Minimum Full Recovery Temperature: 212F (100C).

Colour choices include; Red, Blue, White and Black Head Shrink Tubing.

  • UL Approval: 125C VW-1 600V
  • File Number: E204071
  • RoHS Compliant
  • Flame retardant and highly flexible.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
213 results
Product SKUs information
Item Code Price range Availability Inside Diameter (Shrunk) Pre-Shrunk Inside Diameter Colour Tube Shape View
£ 12.8147 - £ 13.0749 877 In stock
1.6 mm
3.2 mm
Black
Round
495683 £ 16.2923 - £ 16.6345 41 In stock
6.4 mm
12.7 mm
Black
Flat
£ 12.3355 - £ 12.582 13 In stock
1.2 mm
2.4 mm
Brown
Round
£ 16.2923 - £ 16.6345 7 In stock
6.4 mm
12.7 mm
Brown
Flat
£ 12.8147 - £ 13.0749 4 In stock
1.6 mm
3.2 mm
Grey
Round
£ 16.2923 - £ 16.6345 124 In stock
6.4 mm
12.7 mm
Grey
Flat
£ 12.3355 - £ 12.582 175 In stock
0.8 mm
1.6 mm
Red
Round
£ 13.9237 - £ 14.2112 1169 In stock
3.2 mm
6.4 mm
Red
Round
£ 35.3227 - £ 36.0484 53 In stock
12.7 mm
25.4 mm
Red
Flat
£ 12.8147 - £ 13.0749 13 In stock
1.6 mm
3.2 mm
White
Round
£ 16.2923 - £ 16.6345 184 In stock
6.4 mm
12.7 mm
White
Flat
495689 £ 75.7386 - £ 75.7386 71 In stock
1.6 mm
3.2 mm
Black
Round
495693 £ 87.1158 - £ 87.1158 1065 In stock
6.4 mm
12.7 mm
Black
Flat
£ 192.3859 - £ 192.3859 8 In stock
16.0 mm
32.0 mm
Black
Flat
£ 12.3355 - £ 12.582 1 In stock
1.2 mm
2.4 mm
Blue
Round
£ 15.4023 - £ 15.7172 1 In stock
4.8 mm
9.5 mm
Blue
Flat
£ 63.0881 - £ 64.3751 11 In stock
0.6 mm
1.2 mm
Blue
Round
£ 57.7349 - £ 57.7349 2 In stock
2.4 mm
4.8 mm
Blue
Round
£ 101.8747 - £ 101.8747 In production
9.5 mm
19.0 mm
Blue
Flat
£ 61.5494 - £ 62.8049 7 In stock
0.8 mm
1.6 mm
Brown
Round
  • of 11
Heat Shrink Tubing 2:1 3.2 mm PO Black

495679

Price Range
£ 13.0749 - £ 12.8147

Stock Levels
877 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 12.7 mm PO Black

495683

Price Range
£ 16.6345 - £ 16.2923

Stock Levels
41 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 2.4 mm PO Brown

495862

Price Range
£ 12.582 - £ 12.3355

Stock Levels
13 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 12.7 mm PO Brown

495867

Price Range
£ 16.6345 - £ 16.2923

Stock Levels
7 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 3.2 mm PO Grey

495840

Price Range
£ 13.0749 - £ 12.8147

Stock Levels
4 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 12.7 mm PO Grey

495844

Price Range
£ 16.6345 - £ 16.2923

Stock Levels
124 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 1.6 mm PO Red

495700

Price Range
£ 12.582 - £ 12.3355

Stock Levels
175 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 6.4 mm PO Red

495704

Price Range
£ 14.2112 - £ 13.9237

Stock Levels
1169 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 25.4 mm PO Red

495708

Price Range
£ 36.0484 - £ 35.3227

Stock Levels
53 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 3.2 mm PO White

495817

Price Range
£ 13.0749 - £ 12.8147

Stock Levels
13 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 12.7 mm PO White

495821

Price Range
£ 16.6345 - £ 16.2923

Stock Levels
184 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 3.2 mm PO Black

495689

Price Range
£ 75.7386 - £ 75.7386

Stock Levels
71 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 12.7 mm PO Black

495693

Price Range
£ 87.1158 - £ 87.1158

Stock Levels
1065 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 32.0 mm PO Black

495697

Price Range
£ 192.3859 - £ 192.3859

Stock Levels
8 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 2.4 mm PO Blue

495747

Price Range
£ 12.582 - £ 12.3355

Stock Levels
1 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 9.5 mm PO Blue

495751

Price Range
£ 15.7172 - £ 15.4023

Stock Levels
1 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 1.2 mm PO Blue

495755

Price Range
£ 64.3751 - £ 63.0881

Stock Levels
11 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 4.8 mm PO Blue

495759

Price Range
£ 57.7349 - £ 57.7349

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 19.0 mm PO Blue

495764

Price Range
£ 101.8747 - £ 101.8747

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 1.6 mm PO Brown

495871

Price Range
£ 62.8049 - £ 61.5494

Stock Levels
7 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 38.1 mm PO Brown

495882

Price Range
£ 254.502 - £ 254.502

Stock Levels
4 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 3.2 mm PO Green

495771

Price Range
£ 13.0749 - £ 12.8147

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 19.0 mm PO Green

495776

Price Range
£ 28.5594 - £ 27.9844

Stock Levels
6 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 3.2 mm PO Green

495781

Price Range
£ 75.7386 - £ 75.7386

Stock Levels
50 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 19.0 mm PO Green

495787

Price Range
£ 101.8747 - £ 101.8747

Stock Levels
11 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 2.4 mm PO Grey

495849

Price Range
£ 70.0705 - £ 70.0705

Stock Levels
6 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 16.0 mm PO Grey

495855

Price Range
£ 131.9128 - £ 131.9128

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 1.6 mm PO Purple

495723

Price Range
£ 12.2751 - £ 12.0347

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 2.4 mm PO Black

495678

Price Range
£ 12.582 - £ 12.3355

Stock Levels
101 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 9.5 mm PO Black

495682

Price Range
£ 15.7172 - £ 15.4023

Stock Levels
373 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 1.2 mm PO Brown

495860

Price Range
£ 12.582 - £ 12.3355

Stock Levels
21 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 9.5 mm PO Brown

495866

Price Range
£ 15.7172 - £ 15.4023

Stock Levels
110 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 2.4 mm PO Grey

495839

Price Range
£ 12.582 - £ 12.3355

Stock Levels
28 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 9.5 mm PO Grey

495843

Price Range
£ 15.7172 - £ 15.4023

Stock Levels
28 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 1.2 mm PO Red

495699

Price Range
£ 12.582 - £ 12.3355

Stock Levels
8 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 4.8 mm PO Red

495703

Price Range
£ 15.7172 - £ 15.4023

Stock Levels
13 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 19.0 mm PO Red

495707

Price Range
£ 28.5594 - £ 27.9844

Stock Levels
97 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 2.4 mm PO White

495816

Price Range
£ 12.582 - £ 12.3355

Stock Levels
131 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 9.5 mm PO White

495820

Price Range
£ 15.7172 - £ 15.4023

Stock Levels
27 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 2.4 mm PO Black

495688

Price Range
£ 70.0705 - £ 70.0705

Stock Levels
25 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 9.5 mm PO Black

495692

Price Range
£ 95.6316 - £ 95.6316

Stock Levels
5 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 25.4 mm PO Black

495696

Price Range
£ 130.6669 - £ 130.6669

Stock Levels
17 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 1.6 mm PO Blue

495746

Price Range
£ 12.582 - £ 12.3355

Stock Levels
37 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 6.4 mm PO Blue

495750

Price Range
£ 14.2112 - £ 13.9237

Stock Levels
6 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 25.4 mm PO Blue

495754

Price Range
£ 36.0484 - £ 35.3227

Stock Levels
54 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 3.2 mm PO Blue

495758

Price Range
£ 75.7386 - £ 75.7386

Stock Levels
18 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 12.7 mm PO Blue

495762

Price Range
£ 84.991 - £ 83.2947

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 38.1 mm PO Blue

495767

Price Range
£ 254.4883 - £ 254.4883

Stock Levels
3 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 1.2 mm PO Brown

495870

Price Range
£ 64.3751 - £ 63.0881

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 32.0 mm PO Brown

495881

Price Range
£ 192.3859 - £ 192.3859

Stock Levels
7 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 2.4 mm PO Green

495770

Price Range
£ 12.582 - £ 12.3355

Stock Levels
26 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 12.7 mm PO Green

495775

Price Range
£ 16.6345 - £ 16.2923

Stock Levels
26 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 2.4 mm PO Green

495780

Price Range
£ 70.0705 - £ 70.0705

Stock Levels
24 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 12.7 mm PO Green

495785

Price Range
£ 87.1158 - £ 85.3771

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 1.2 mm PO Grey

495847

Price Range
£ 64.3751 - £ 63.0881

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 9.5 mm PO Grey

495853

Price Range
£ 95.6316 - £ 95.6316

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 38.1 mm PO Grey

495859

Price Range
£ 254.4883 - £ 254.4883

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 1.6 mm PO Black

495677

Price Range
£ 12.582 - £ 12.3355

Stock Levels
54 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 6.4 mm PO Black

495681

Price Range
£ 14.2112 - £ 13.9237

Stock Levels
213 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 25.4 mm PO Black

495685

Price Range
£ 36.0484 - £ 35.3227

Stock Levels
15 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 6.4 mm PO Brown

495865

Price Range
£ 14.2386 - £ 13.9511

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 1.6 mm PO Grey

495838

Price Range
£ 12.582 - £ 12.3355

Stock Levels
30 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 6.4 mm PO Grey

495842

Price Range
£ 14.2112 - £ 13.9237

Stock Levels
8 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 25.4 mm PO Grey

495846

Price Range
£ 36.0484 - £ 35.3227

Stock Levels
73 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 3.2 mm PO Red

495702

Price Range
£ 13.0749 - £ 12.8147

Stock Levels
55 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 12.7 mm PO Red

495706

Price Range
£ 16.6345 - £ 16.2923

Stock Levels
137 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 1.6 mm PO White

495815

Price Range
£ 12.582 - £ 12.3355

Stock Levels
160 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 6.4 mm PO White

495819

Price Range
£ 14.2112 - £ 13.9237

Stock Levels
1 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 1.6 mm PO Black

495687

Price Range
£ 64.3751 - £ 63.0881

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 6.4 mm PO Black

495691

Price Range
£ 68.1812 - £ 68.1812

Stock Levels
52 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 19.0 mm PO Black

495695

Price Range
£ 101.8747 - £ 101.8747

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 4.8 mm PO Blue

495749

Price Range
£ 15.7172 - £ 15.4023

Stock Levels
70 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 19.0 mm PO Blue

495753

Price Range
£ 28.5594 - £ 27.9844

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 2.4 mm PO Blue

495757

Price Range
£ 70.0705 - £ 70.0705

Stock Levels
6 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 9.5 mm PO Blue

495761

Price Range
£ 95.6316 - £ 95.6316

Stock Levels
10 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 32.0 mm PO Blue

495766

Price Range
£ 192.3859 - £ 192.3859

Stock Levels
25 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 25.4 mm PO Brown

495880

Price Range
£ 130.6532 - £ 130.6532

Stock Levels
6 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 1.2 mm PO Black

495676

Price Range
£ 12.582 - £ 12.3355

Stock Levels
159 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 4.8 mm PO Black

495680

Price Range
£ 15.7172 - £ 15.4023

Stock Levels
68 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 19.0 mm PO Black

495684

Price Range
£ 28.5594 - £ 27.9844

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 3.2 mm PO Brown

495863

Price Range
£ 13.0749 - £ 12.8147

Stock Levels
214 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 25.4 mm PO Brown

495869

Price Range
£ 36.0484 - £ 35.3227

Stock Levels
61 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 4.8 mm PO Grey

495841

Price Range
£ 15.7172 - £ 15.4023

Stock Levels
31 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 19.0 mm PO Grey

495845

Price Range
£ 28.5594 - £ 27.9844

Stock Levels
77 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 2.4 mm PO Red

495701

Price Range
£ 12.582 - £ 12.3355

Stock Levels
64 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 4.8 mm PO Black

495690

Price Range
£ 57.7349 - £ 57.7349

Stock Levels
31 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 16.0 mm PO Black

495694

Price Range
£ 131.9128 - £ 131.9128

Stock Levels
482 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 38.1 mm PO Black

495698

Price Range
£ 254.4883 - £ 254.4883

Stock Levels
7 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 3.2 mm PO Blue

495748

Price Range
£ 13.0749 - £ 12.8147

Stock Levels
26 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 12.7 mm PO Blue

495752

Price Range
£ 16.6345 - £ 16.2923

Stock Levels
12 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 1.6 mm PO Blue

495756

Price Range
£ 64.3751 - £ 63.0881

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 6.4 mm PO Blue

495760

Price Range
£ 68.1812 - £ 68.1812

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 25.4 mm PO Blue

495765

Price Range
£ 130.6532 - £ 130.6532

Stock Levels
12 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 3.2 mm PO Brown

495873

Price Range
£ 75.7386 - £ 75.7386

Stock Levels
7 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 1.2 mm PO Green

495768

Price Range
£ 12.582 - £ 12.3355

Stock Levels
181 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 4.8 mm PO Green

495772

Price Range
£ 15.7172 - £ 15.4023

Stock Levels
78 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 25.4 mm PO Green

495777

Price Range
£ 36.0484 - £ 35.3227

Stock Levels
87 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 4.8 mm PO Green

495782

Price Range
£ 57.7486 - £ 57.7486

Stock Levels
22 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 25.4 mm PO Green

495788

Price Range
£ 130.6532 - £ 130.6532

Stock Levels
45 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 4.8 mm PO Grey

495851

Price Range
£ 57.7486 - £ 57.7486

Stock Levels
1 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 19.0 mm PO Grey

495856

Price Range
£ 101.8747 - £ 101.8747

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 1.2 mm PO Black

495686

Price Range
£ 64.3751 - £ 63.0881

Stock Levels
217 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 9.5 mm PO Green

495774

Price Range
£ 15.7172 - £ 15.4023

Stock Levels
19 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 1.6 mm PO Green

495779

Price Range
£ 64.3751 - £ 63.0881

Stock Levels
28 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 6.4 mm PO Green

495783

Price Range
£ 68.1675 - £ 68.1675

Stock Levels
17 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 38.1 mm PO Green

495790

Price Range
£ 254.502 - £ 254.502

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 6.4 mm PO Grey

495852

Price Range
£ 68.1812 - £ 68.1812

Stock Levels
8 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 32.0 mm PO Grey

495858

Price Range
£ 192.3859 - £ 192.3859

Stock Levels
1 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 1.6 mm PO Green

495769

Price Range
£ 12.582 - £ 12.3355

Stock Levels
12 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 9.5 mm PO Red

495705

Price Range
£ 15.7172 - £ 15.4023

Stock Levels
38 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 1.2 mm PO White

495814

Price Range
£ 12.582 - £ 12.3355

Stock Levels
129 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 4.8 mm PO White

495818

Price Range
£ 15.7172 - £ 15.4023

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 25.4 mm PO White

495823

Price Range
£ 36.0484 - £ 35.3227

Stock Levels
61 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 19.0 mm PO Purple

495730

Price Range
£ 28.5594 - £ 27.9844

Stock Levels
19 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 9.5 mm PO Purple

495738

Price Range
£ 95.6316 - £ 95.6316

Stock Levels
10 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 32.0 mm PO Purple

495743

Price Range
£ 192.3859 - £ 192.3859

Stock Levels
13 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 6.4 mm PO Red

495714

Price Range
£ 68.1812 - £ 68.1812

Stock Levels
22 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 19.0 mm PO Red

495718

Price Range
£ 101.8747 - £ 101.8747

Stock Levels
10 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 1.2 mm PO White

495824

Price Range
£ 64.3751 - £ 63.0881

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 6.4 mm PO White

495829

Price Range
£ 68.1812 - £ 68.1812

Stock Levels
2076 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 19.0 mm PO White

495833

Price Range
£ 101.8747 - £ 101.8747

Stock Levels
45 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 6.4 mm PO Purple

495737

Price Range
£ 68.1675 - £ 68.1675

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 19.0 mm PO Purple

495741

Price Range
£ 101.861 - £ 101.861

Stock Levels
18 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 4.8 mm PO Red

495713

Price Range
£ 57.7486 - £ 57.7486

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 16.0 mm PO Red

495717

Price Range
£ 131.9128 - £ 131.9128

Stock Levels
7 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 38.1 mm PO Red

495721

Price Range
£ 254.4883 - £ 254.4883

Stock Levels
5 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 3.2 mm PO Purple

495725

Price Range
£ 13.0749 - £ 12.8147

Stock Levels
184 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 12.7 mm PO Purple

495729

Price Range
£ 16.6345 - £ 16.2923

Stock Levels
25 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 1.2 mm PO Purple

495732

Price Range
£ 64.3751 - £ 63.0881

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 16.0 mm PO Purple

495740

Price Range
£ 128.6954 - £ 128.6954

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 3.2 mm PO Red

495712

Price Range
£ 75.7386 - £ 75.7386

Stock Levels
135 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 12.7 mm PO Red

495716

Price Range
£ 87.1158 - £ 85.3771

Stock Levels
12 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 32.0 mm PO Red

495720

Price Range
£ 192.3859 - £ 192.3859

Stock Levels
12 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 3.2 mm PO White

495827

Price Range
£ 75.7386 - £ 75.7386

Stock Levels
7 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 12.7 mm PO White

495831

Price Range
£ 87.1158 - £ 85.3771

Stock Levels
13 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 32.0 mm PO White

495835

Price Range
£ 192.3859 - £ 192.3859

Stock Levels
3 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 4.5 mm PO Black

495908

Price Range
£ 65.0322 - £ 65.0322

Stock Levels
18 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 18.0 mm PO Black

495912

Price Range
£ 119.8784 - £ 119.8784

Stock Levels
588 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 4.5 mm PO Red

495917

Price Range
£ 72.6581 - £ 72.6581

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 24.0 mm PO Red

495922

Price Range
£ 217.2899 - £ 217.2899

Stock Levels
19 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 4.5 mm PO Purple

495926

Price Range
£ 72.6992 - £ 72.6992

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 4.5 mm PO Blue

495935

Price Range
£ 72.6581 - £ 72.6581

Stock Levels
17 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 18.0 mm PO Blue

495939

Price Range
£ 133.6515 - £ 133.6515

Stock Levels
5 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 9.0 mm PO Green

495946

Price Range
£ 141.5375 - £ 138.7035

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 3.0 mm PO Yellow

495952

Price Range
£ 99.4514 - £ 99.4514

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Yellow
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 18.0 mm PO Yellow

495957

Price Range
£ 133.6515 - £ 133.6515

Stock Levels
7 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Yellow
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 6.0 mm PO White

495963

Price Range
£ 93.0988 - £ 93.0988

Stock Levels
8 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 1.5 mm PO Grey

495969

Price Range
£ 86.7188 - £ 84.98

Stock Levels
33 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 18.0 mm PO Grey

495975

Price Range
£ 133.6515 - £ 133.6515

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 4.5 mm PO Brown

495980

Price Range
£ 72.6992 - £ 72.6992

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 24.0 mm PO Brown

495985

Price Range
£ 217.2899 - £ 217.2899

Stock Levels
32 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 3.2 mm PO Yellow;Green

175311099918

Price Range
£ 60.3362 - £ 59.1314

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Colour
    Yellow;Green
  • Material
    PO
  • Packaging Style
    Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 4.8 mm PO White

495828

Price Range
£ 57.7349 - £ 57.7349

Stock Levels
15 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 16.0 mm PO White

495832

Price Range
£ 131.9128 - £ 131.9128

Stock Levels
11 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 6.0 mm PO Black

495909

Price Range
£ 82.8853 - £ 82.8853

Stock Levels
15 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 24.0 mm PO Black

495913

Price Range
£ 195.8771 - £ 195.8771

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 6.0 mm PO Red

495918

Price Range
£ 93.0988 - £ 93.0988

Stock Levels
7 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 39.0 mm PO Red

495923

Price Range
£ 374.3941 - £ 374.3941

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 9.0 mm PO Purple

495928

Price Range
£ 141.5375 - £ 138.7035

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 6.0 mm PO Blue

495936

Price Range
£ 93.0988 - £ 93.0988

Stock Levels
36 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 24.0 mm PO Blue

495940

Price Range
£ 217.2899 - £ 217.2899

Stock Levels
11 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 12.0 mm PO Green

495947

Price Range
£ 116.4693 - £ 114.1282

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 4.5 mm PO Yellow

495953

Price Range
£ 72.6581 - £ 72.6581

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Yellow
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 24.0 mm PO Yellow

495958

Price Range
£ 217.2899 - £ 217.2899

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Yellow
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 9.0 mm PO White

495964

Price Range
£ 141.5375 - £ 138.7035

Stock Levels
8 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 4.5 mm PO Grey

495971

Price Range
£ 72.6581 - £ 72.6581

Stock Levels
46 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 24.0 mm PO Grey

495976

Price Range
£ 217.2899 - £ 217.2899

Stock Levels
18 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 6.0 mm PO Brown

495981

Price Range
£ 93.0988 - £ 93.0988

Stock Levels
9 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 12.7 mm PO Yellow;Green

175120599918

Price Range
£ 68.7755 - £ 67.3998

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Colour
    Yellow;Green
  • Material
    PO
  • Packaging Style
    Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 3:1 4.8 mm PO Yellow;Green

175451099918

Price Range
£ 66.593 - £ 65.265

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Colour
    Yellow;Green
  • Material
    PO
  • Packaging Style
    Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 3:1 12.0 mm PO Red

495920

Price Range
£ 116.4693 - £ 114.1282

Stock Levels
17 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 3.0 mm PO Purple

495925

Price Range
£ 99.4514 - £ 99.4514

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 3.0 mm PO Blue

495934

Price Range
£ 99.4514 - £ 99.4514

Stock Levels
11 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 12.0 mm PO Blue

495938

Price Range
£ 116.4693 - £ 114.1282

Stock Levels
10 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 4.5 mm PO Green

495944

Price Range
£ 72.6581 - £ 72.6581

Stock Levels
8 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 39.0 mm PO Green

495950

Price Range
£ 374.3941 - £ 374.3941

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 12.0 mm PO Yellow

495956

Price Range
£ 116.4693 - £ 114.1282

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Yellow
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 3.0 mm PO White

495961

Price Range
£ 99.4514 - £ 99.4514

Stock Levels
8 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 18.0 mm PO White

495966

Price Range
£ 133.6515 - £ 133.6515

Stock Levels
4 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 9.0 mm PO Grey

495973

Price Range
£ 141.5375 - £ 138.7035

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 1.5 mm PO Brown

495978

Price Range
£ 86.7188 - £ 84.98

Stock Levels
4 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 12.0 mm PO Brown

495983

Price Range
£ 116.4693 - £ 114.1282

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 19.0 mm PO Yellow;Green

175180599918

Price Range
£ 90.6144 - £ 90.6144

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Colour
    Yellow;Green
  • Material
    PO
  • Packaging Style
    Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 3:1 9.5 mm PO Yellow;Green

175930599918

Price Range
£ 64.9688 - £ 63.6731

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Colour
    Yellow;Green
  • Material
    PO
  • Packaging Style
    Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 12.7 mm PO Purple

495739

Price Range
£ 87.1158 - £ 85.3771

Stock Levels
8 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 1.2 mm PO Red

495709

Price Range
£ 62.8049 - £ 61.5494

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 9.5 mm PO Red

495715

Price Range
£ 95.6316 - £ 95.6316

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 25.4 mm PO Red

495719

Price Range
£ 130.6669 - £ 130.6669

Stock Levels
5 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 2.4 mm PO White

495826

Price Range
£ 70.0705 - £ 70.0705

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 9.5 mm PO White

495830

Price Range
£ 95.6316 - £ 95.6316

Stock Levels
1 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 2:1 25.4 mm PO White

495834

Price Range
£ 130.6669 - £ 130.6669

Stock Levels
12 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 3.0 mm PO Black

495907

Price Range
£ 89.2516 - £ 89.2516

Stock Levels
103 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 12.0 mm PO Black

495911

Price Range
£ 104.5718 - £ 104.5718

Stock Levels
6 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 3.0 mm PO Red

495916

Price Range
£ 99.4514 - £ 99.4514

Stock Levels
5 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 9.0 mm PO Red

495919

Price Range
£ 141.5375 - £ 138.7035

Stock Levels
1 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 1.5 mm PO Purple

495924

Price Range
£ 86.7188 - £ 84.98

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 24.0 mm PO Purple

495931

Price Range
£ 217.2899 - £ 217.2899

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 9.0 mm PO Blue

495937

Price Range
£ 141.5375 - £ 138.7035

Stock Levels
9 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 39.0 mm PO Blue

495941

Price Range
£ 374.3941 - £ 374.3941

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 24.0 mm PO Green

495949

Price Range
£ 217.2899 - £ 217.2899

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 6.0 mm PO Yellow

495954

Price Range
£ 93.0988 - £ 93.0988

Stock Levels
13 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Yellow
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 39.0 mm PO Yellow

495959

Price Range
£ 374.3804 - £ 374.3804

Stock Levels
33 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Yellow
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 12.0 mm PO White

495965

Price Range
£ 113.6286 - £ 111.3445

Stock Levels
5 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 6.0 mm PO Grey

495972

Price Range
£ 93.0988 - £ 93.0988

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 39.0 mm PO Grey

495977

Price Range
£ 374.3941 - £ 374.3941

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 9.0 mm PO Brown

495982

Price Range
£ 141.5375 - £ 138.7035

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 1.6 mm PO Yellow;Green

175151099918

Price Range
£ 57.995 - £ 56.8313

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Colour
    Yellow;Green
  • Material
    PO
  • Packaging Style
    Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 3:1 6.4 mm PO Yellow;Green

175621099918

Price Range
£ 58.8646 - £ 57.6892

Stock Levels
In production
Attributes
  • Adhesion
    Non-Adhesive
  • Colour
    Yellow;Green
  • Material
    PO
  • Packaging Style
    Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 2.4 mm PO Purple

495724

Price Range
£ 12.582 - £ 12.3355

Stock Levels
26 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 2:1 25.4 mm PO Purple

495731

Price Range
£ 36.0484 - £ 35.3227

Stock Levels
45 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Roll in Box
Heat Shrink Tubing 3:1 1.5 mm PO Black

495906

Price Range
£ 76.5053 - £ 76.5053

Stock Levels
8 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 9.0 mm PO Black

495910

Price Range
£ 127.5043 - £ 127.5043

Stock Levels
10 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 39.0 mm PO Black

495914

Price Range
£ 336.648 - £ 336.648

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel