A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.
Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.
Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Width | Overall Diameter | Inside Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1131 - £ 0.1256 | 2000 In stock |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|||||||
£ 0.2875 - £ 0.3195 | In production |
0.984 in
25.0 mm
|
0.413 in
10.5 mm
|
0.217 in
5.5 mm
|
|||||||
£ 0.3896 - £ 0.4329 | 151 In stock |
1.024 in
26.0 mm
|
0.453 in
11.5 mm
|
0.169 in
4.3 mm
|
|||||||
£ 0.2434 - £ 0.2705 | 1815 In stock |
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.22 in
5.6 mm
|
|||||||
£ 0.2358 - £ 0.262 | 3755 In stock |
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.287 in
7.3 mm
|
|||||||
£ 0.22 - £ 0.2444 | 825 In stock |
0.787 in
20.0 mm
|
0.484 in
12.3 mm
|
0.276 in
7.0 mm
|
|||||||
RRH-142-70-150 | £ 0.326 - £ 0.3622 | In production |
0.591 in
15.0 mm
|
0.559 in
14.2 mm
|
0.276 in
7.0 mm
|
||||||
£ 0.3987 - £ 0.443 | 100 In stock |
1.122 in
28.5 mm
|
0.559 in
14.2 mm
|
0.315 in
8.0 mm
|
|||||||
£ 0.4441 - £ 0.4935 | 297 In stock |
1.102 in
28.0 mm
|
0.598 in
15.2 mm
|
0.315 in
8.0 mm
|
|||||||
£ 0.4065 - £ 0.4517 | In production |
1.102 in
28.0 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
|||||||
£ 0.331 - £ 0.3677 | 256 In stock |
0.669 in
17.0 mm
|
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
|||||||
£ 0.6144 - £ 0.6827 | 880 In stock |
1.122 in
28.5 mm
|
0.689 in
17.5 mm
|
0.421 in
10.7 mm
|
|||||||
£ 0.3608 - £ 0.4009 | 200 In stock |
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
|||||||
£ 0.5963 - £ 0.6626 | 260 In stock |
1.122 in
28.5 mm
|
0.732 in
18.6 mm
|
0.398 in
10.1 mm
|
|||||||
£ 1.2989 - £ 1.4433 | In production |
1.378 in
35.0 mm
|
0.748 in
19.0 mm
|
0.248 in
6.3 mm
|
|||||||
£ 0.0256 - £ 0.0284 | 809 In stock |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|||||||
RRH-35-12-40 | £ 0.022 - £ 0.0244 | 3990 In stock |
0.157 in
4.0 mm
|
0.138 in
3.5 mm
|
0.047 in
1.2 mm
|
||||||
£ 0.0221 - £ 0.0246 | In production |
0.157 in
4.0 mm
|
0.138 in
3.5 mm
|
0.051 in
1.3 mm
|
|||||||
£ 0.021 - £ 0.0233 | In production |
0.236 in
6.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm
|
|||||||
£ 0.0648 - £ 0.072 | 680 In stock |
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue