Menu Search

Clamping Lever 63.0 mm Stud M8 Black

Item code:

1505444

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 13.5126
Standard pack: 1

Order in multiple of 1

Total price:

£ 13.51

1 x £ 13.5126

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Material Aluminium
Mount Material Aluminium
Mount Type Stud
Body Diameter 12.9 mm
Overall Height 45.0 mm
Overall Length 63.0 mm
Thread Length 55.0 mm
Thread Size M8
Commodity Code 7318190020

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us