Menu Search

Clamping Lever 145.0 mm Stud M12 Black

Item code:

1503875

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 25.547
Standard pack: 1

Order in multiple of 1

Total price:

£ 25.55

1 x £ 25.547

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Material Aluminium
Mount Material Stainless Steel
Mount Type Stud
Body Diameter 23.0 mm
Overall Height 56.0 mm
Overall Length 145.0 mm
Thread Length 40.0 mm
Thread Size M12
Commodity Code 8487909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us