Menu Search

Clamping Lever Threaded Stud M12 Black

Item code:

1503871

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 16.4305
Standard pack: 1

Order in multiple of 1

Total price:

£ 16.43

1 x £ 16.4305

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Material Die Cast Zinc
Mount Material Stainless Steel
Mount Type Threaded Stud
Overall Height 41.5 mm
Thread Length 50.0 mm
Thread Size M12
Commodity Code 8487909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us