Quantity | Unit price |
---|---|
1 + | £ 44.0394 |
Colour | Black |
---|---|
Handle Material | Aluminium |
Mount Material | Stainless Steel |
Mount Type | Insert |
Body Diameter | 23.0 mm |
Body Diameter | 0.906 in |
Overall Height | 56.0 mm |
Overall Height | 2.205 in |
Overall Length | 145.0 mm |
Overall Length | 5.709 in |
Thread Size | M14 |
Commodity Code | 8487909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue