Menu Search

Adhesive Mount Cable Clamps

In stock

Adhesive Mount Cable Clamps feature a ratchet clip that organizes and securely holds wires, cords and cables in place. They are quick and easy to mount due to their adhesive backing. It can be easily locked and reopened for route changes.

Resistant to high vibration and can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
KKF-10X4-RT £ 0.4066 - £ 0.4066 18237 In stock
Cable Clamp Adhesive 14.3 x 5.2 mm PVC Grey

KKF-10X4-RT

Price Range
£ 0.4066 - £ 0.4066

Stock Levels
18237 In stock
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Grey
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Base Length
    19.1 mm