Menu Search

Standard Beaded Cable Ties

In stock

Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.

One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.

  • Material: PA, PP, PE
  • Colour: Natural, Yellow, Red, Blue, Black
  • Material Flammability Standard: UL94 V-2, UL94 HB,

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Overall Length View
£ 0.1615 - £ 0.1684 3000 In stock
UL94 V-2
323.9 mm
£ 0.0523 - £ 0.0555 13758 In stock
UL94 V-2
152.4 mm
£ 0.1182 - £ 0.1232 436 In stock
UL94 V-2
273.1 mm
£ 0.1615 - £ 0.1684 42 In stock
UL94 V-2
323.9 mm
£ 0.0403 - £ 0.0438 2953 In stock
UL94 V-2
63.5 mm
£ 0.0401 - £ 0.0435 476 In stock
UL94 V-2
101.6 mm
BT-4-10-YL £ 0.046 - £ 0.0501 8092 In stock
UL94 HB
101.6 mm
£ 0.0508 - £ 0.0539 In production
UL94 HB
127.0 mm
£ 0.0568 - £ 0.0603 2994 In stock
UL94 HB
152.4 mm
£ 0.1281 - £ 0.1334 6898 In stock
UL94 HB
222.3 mm
£ 0.5079 - £ 0.5079 175298 In stock
UL94 V-2
180.0 mm
£ 0.2026 - £ 0.2026 4996 In stock
UL94 V-2
120.0 mm
£ 0.8748 - £ 0.8748 5398 In stock
UL94 V-2
226.0 mm
LBT-18-01 £ 0.0406 - £ 0.0442 In production
UL94 V-2
150.0 mm
£ 0.1359 - £ 0.141 In production
UL94 HB
273.1 mm
£ 0.0442 - £ 0.048 4050 In stock
UL94 V-2
101.6 mm
£ 0.1035 - £ 0.1078 250 In stock
UL94 V-2
222.3 mm
£ 0.1324 - £ 0.1382 In production
UL94 HB
273.1 mm
£ 0.1615 - £ 0.1684 2018 In stock
UL94 HB
323.9 mm
£ 0.0454 - £ 0.0492 2236 In stock
UL94 HB
63.5 mm
  • of 3
Beaded Cable Tie 323.9 mm 92.1 mm PA Black

BT-12-01-BK

Price Range
£ 0.1684 - £ 0.1615

Stock Levels
3000 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 152.4 mm 44.5 mm PA Black

BT-6-01-BK

Price Range
£ 0.0555 - £ 0.0523

Stock Levels
13758 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Overall Length
    152.4 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 273.1 mm 85.7 mm PA Natural

BT-10-01-NT

Price Range
£ 0.1232 - £ 0.1182

Stock Levels
436 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 323.9 mm 92.1 mm PA Natural

BT-12-01-NT

Price Range
£ 0.1684 - £ 0.1615

Stock Levels
42 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 63.5 mm 14.3 mm PA Natural

BT-2-01-NT

Price Range
£ 0.0438 - £ 0.0403

Stock Levels
2953 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Overall Length
    63.5 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 101.6 mm 25.4 mm PA Natural

BT-4-01-NT

Price Range
£ 0.0435 - £ 0.0401

Stock Levels
476 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    101.6 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 101.6 mm 25.4 mm PP Yellow

BT-4-10-YL

Price Range
£ 0.0501 - £ 0.046

Stock Levels
8092 In stock
Attributes
  • Colour
    Yellow
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    101.6 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 127.0 mm 31.8 mm PP Yellow

BT-5-10-YL

Price Range
£ 0.0539 - £ 0.0508

Stock Levels
In production
Attributes
  • Colour
    Yellow
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Overall Length
    127.0 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 152.4 mm 44.5 mm PP Yellow

BT-6-10-YL

Price Range
£ 0.0603 - £ 0.0568

Stock Levels
2994 In stock
Attributes
  • Colour
    Yellow
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Overall Length
    152.4 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 222.3 mm 60.3 mm PP Yellow

BT-8-10-YL

Price Range
£ 0.1334 - £ 0.1281

Stock Levels
6898 In stock
Attributes
  • Colour
    Yellow
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    60.3 mm
  • Overall Length
    222.3 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 180.0 mm 49.0 mm PA Natural

462680

Price Range
£ 0.5079 - £ 0.5079

Stock Levels
175298 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    49.0 mm
  • Overall Length
    180.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 120.0 mm 30.0 mm PA Black

462684

Price Range
£ 0.2026 - £ 0.2026

Stock Levels
4996 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Square
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Overall Length
    120.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 226.0 mm 63.0 mm PA Black

462688

Price Range
£ 0.8748 - £ 0.8748

Stock Levels
5398 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    63.0 mm
  • Overall Length
    226.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 150.0 mm 35.6 mm PA Natural

LBT-18-01

Price Range
£ 0.0442 - £ 0.0406

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    35.6 mm
  • Overall Length
    150.0 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Beaded Cable Tie 273.1 mm 85.7 mm PA Black

BT-10-01-BK

Price Range
£ 0.141 - £ 0.1359

Stock Levels
In production
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 101.6 mm 25.4 mm PA Black

BT-4-01-BK

Price Range
£ 0.048 - £ 0.0442

Stock Levels
4050 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    101.6 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 222.3 mm 60.3 mm PA Black

BT-8-01-BK

Price Range
£ 0.1078 - £ 0.1035

Stock Levels
250 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    60.3 mm
  • Overall Length
    222.3 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 273.1 mm 85.7 mm PP Red

BT-10-10-RD

Price Range
£ 0.1382 - £ 0.1324

Stock Levels
In production
Attributes
  • Colour
    Red
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 323.9 mm 92.1 mm PP Red

BT-12-10-RD

Price Range
£ 0.1684 - £ 0.1615

Stock Levels
2018 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 63.5 mm 14.3 mm PP Red

BT-2-10-RD

Price Range
£ 0.0492 - £ 0.0454

Stock Levels
2236 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Overall Length
    63.5 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 101.6 mm 25.4 mm PP Blue

BT-4-10-BL

Price Range
£ 0.0501 - £ 0.046

Stock Levels
1877 In stock
Attributes
  • Colour
    Blue
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    101.6 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 127.0 mm 31.8 mm PP Blue

BT-5-10-BL

Price Range
£ 0.0539 - £ 0.0508

Stock Levels
51500 In stock
Attributes
  • Colour
    Blue
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Overall Length
    127.0 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 152.4 mm 44.5 mm PP Blue

BT-6-10-BL

Price Range
£ 0.0603 - £ 0.0568

Stock Levels
5852 In stock
Attributes
  • Colour
    Blue
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Overall Length
    152.4 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 222.3 mm 60.3 mm PP Blue

BT-8-10-BL

Price Range
£ 0.1334 - £ 0.1281

Stock Levels
2348 In stock
Attributes
  • Colour
    Blue
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    60.3 mm
  • Overall Length
    222.3 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 120.0 mm 30.0 mm PA Natural

462678

Price Range
£ 0.2026 - £ 0.2026

Stock Levels
54499 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Square
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Overall Length
    120.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 226.0 mm 63.0 mm PA Natural

462682

Price Range
£ 0.8748 - £ 0.8748

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    63.0 mm
  • Overall Length
    226.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 180.0 mm 49.0 mm PA Black

462686

Price Range
£ 0.5079 - £ 0.5079

Stock Levels
54996 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    49.0 mm
  • Overall Length
    180.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 127.0 mm 31.8 mm PP Black

BT-5-10-BK

Price Range
£ 0.0691 - £ 0.0648

Stock Levels
318 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Overall Length
    127.0 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 273.1 mm 85.7 mm PP Black

BT-10-10-BK

Price Range
£ 0.1382 - £ 0.1324

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 127.0 mm 31.8 mm PA Black

BT-5-01-BK

Price Range
£ 0.0772 - £ 0.0725

Stock Levels
2227 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Overall Length
    127.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 164.0 mm 36.0 mm PE Natural

HTE-164-PE3L/1H

Price Range
£ 0.1062 - £ 0.102

Stock Levels
6367 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Rectangular
  • Maximum Cable Bundle Diameter
    36.0 mm
  • Overall Length
    164.0 mm
  • Full Material
    Polyethylene
Beaded Cable Tie 273.1 mm 85.7 mm PP Yellow

BT-10-10-YL

Price Range
£ 0.1382 - £ 0.1324

Stock Levels
9098 In stock
Attributes
  • Colour
    Yellow
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 323.9 mm 92.1 mm PP Yellow

BT-12-10-YL

Price Range
£ 0.1684 - £ 0.1615

Stock Levels
2708 In stock
Attributes
  • Colour
    Yellow
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 63.5 mm 14.3 mm PP Yellow

BT-2-10-YL

Price Range
£ 0.0492 - £ 0.0454

Stock Levels
2000 In stock
Attributes
  • Colour
    Yellow
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Overall Length
    63.5 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 101.6 mm 25.4 mm PP Red

BT-4-10-RD

Price Range
£ 0.0501 - £ 0.046

Stock Levels
15592 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    101.6 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 127.0 mm 31.8 mm PP Red

BT-5-10-RD

Price Range
£ 0.0539 - £ 0.0508

Stock Levels
28000 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Overall Length
    127.0 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 152.4 mm 44.5 mm PP Red

BT-6-10-RD

Price Range
£ 0.0603 - £ 0.0568

Stock Levels
37000 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Overall Length
    152.4 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 222.3 mm 60.3 mm PP Red

BT-8-10-RD

Price Range
£ 0.1334 - £ 0.1281

Stock Levels
2000 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    60.3 mm
  • Overall Length
    222.3 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 150.0 mm 39.0 mm PA Natural

462679

Price Range
£ 0.3641 - £ 0.3641

Stock Levels
20519 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Spade
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Overall Length
    150.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 100.0 mm 25.0 mm PA Black

462683

Price Range
£ 0.1206 - £ 0.1206

Stock Levels
10086 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Square
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Overall Length
    100.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 280.0 mm 75.0 mm PA Black

462687

Price Range
£ 1.0679 - £ 1.0679

Stock Levels
7400 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    75.0 mm
  • Overall Length
    280.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 323.9 mm 92.1 mm PP Black

BT-12-10-BK

Price Range
£ 0.0872 - £ 0.082

Stock Levels
183 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 63.5 mm 14.3 mm PP Black

BT-2-10-BK

Price Range
£ 0.0802 - £ 0.0754

Stock Levels
In production
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Overall Length
    63.5 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 152.4 mm 44.5 mm PP Black

BT-6-10-BK

Price Range
£ 0.0443 - £ 0.0408

Stock Levels
7000 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Overall Length
    152.4 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 273.1 mm 85.7 mm PP Blue

BT-10-10-BL

Price Range
£ 0.1382 - £ 0.1324

Stock Levels
2625 In stock
Attributes
  • Colour
    Blue
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 323.9 mm 92.1 mm PP Blue

BT-12-10-BL

Price Range
£ 0.1684 - £ 0.1615

Stock Levels
In production
Attributes
  • Colour
    Blue
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 63.5 mm 14.3 mm PP Blue

BT-2-10-BL

Price Range
£ 0.0492 - £ 0.0454

Stock Levels
2367 In stock
Attributes
  • Colour
    Blue
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Overall Length
    63.5 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 101.6 mm 25.4 mm PP Black

BT-4-10-BK

Price Range
£ 0.0895 - £ 0.048

Stock Levels
10074 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    101.6 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 127.0 mm 31.8 mm PA Natural

BT-5-01-NT

Price Range
£ 0.0501 - £ 0.046

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Overall Length
    127.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 152.4 mm 44.5 mm PA Natural

BT-6-01-NT

Price Range
£ 0.0508 - £ 0.0466

Stock Levels
44012 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Overall Length
    152.4 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 222.3 mm 60.3 mm PA Natural

BT-8-01-NT

Price Range
£ 0.1121 - £ 0.1077

Stock Levels
11007 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    60.3 mm
  • Overall Length
    222.3 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 100.0 mm 25.0 mm PA Natural

462677

Price Range
£ 0.1206 - £ 0.1206

Stock Levels
48772 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Square
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Overall Length
    100.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 280.0 mm 75.0 mm PA Natural

462681

Price Range
£ 1.0679 - £ 1.0679

Stock Levels
12859 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    75.0 mm
  • Overall Length
    280.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 150.0 mm 39.0 mm PA Black

462685

Price Range
£ 0.3641 - £ 0.3641

Stock Levels
8271 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Spade
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Overall Length
    150.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 63.5 mm 14.3 mm PA Black

BT-2-01-BK

Price Range
£ 0.0554 - £ 0.0521

Stock Levels
In production
Attributes
  • Colour
    Black
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Overall Length
    63.5 mm
  • Full Material
    Polyamide 6.6
Beaded Cable Tie 254.0 mm 254.0 mm PA Natural

231000N

Price Range
£ 0.1266 - £ 0.1215

Stock Levels
17000 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    254.0 mm
  • Overall Length
    254.0 mm
  • Full Material
    Nylon 6/6
  • Commodity Code
    3926909790
Beaded Cable Tie 152.0 mm 152.0 mm PA Natural

230600N


Stock Levels
In production
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    152.0 mm
  • Overall Length
    152.0 mm
  • Full Material
    Nylon 6/6
  • Commodity Code
    3926909790