Clamping Levers

We found 21 product types for Paco Clamping Levers, Flange Covers

Need a Quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.fi and we will respond within 2 working days

Filter Products

List Grid

Cam Levers - Threaded Stud

In stock In production

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Teardrop Handle/Threaded Insert

In stock In production

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.

{0} variants (Filters applied) {0} variants (No filters applied)

Face Protectors - Ribbed

In stock In production

Ribbed Face Protectors guard the flange face against dirt, moisture, paint, sand and short blasting. The yellow PE material is durable and suited to protect DIN and ANSI flanges. The tapered section of the part creates a strong adhesion to the collar of the pipe, no fasteners required.

{0} variants (Filters applied) {0} variants (No filters applied)

Push In Full Face Flange Protectors

In stock In production

Push In Full Face Flange Protectors have flexible fins for a snug fit into the bore without using fasteners. The PE material protects ANSI B16.5 Class 150 flanges, DN2627-2638 and BS5504 flanges during finishing, storage, transit.

{0} variants (Filters applied) {0} variants (No filters applied)

Studded Raised Face Flange Protectors

In stock In production

Studded Raised Face Flange Protectors quickly push-fit into the flange bolt hold requiring no fasteners. The PE material is weather and petroleum resistant and the flange meets ANSI B16.5 and API specifications for use on ASA and BS1560 flanges.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Tapered Handle/Threaded Stud

In stock In production

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Cam Levers - Threaded Insert

In stock In production

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

{0} variants (Filters applied) {0} variants (No filters applied)

Face Protectors - Barreled

In stock In production

Barrelled Face Protectors guard the flange face against dirt, moisture, paint, sand and short blasting. The yellow PE material is durable and suited to protect DIN and ANSI flanges. The tapered section of the part creates a strong adhesion to the collar of the pipe, no fasteners required.

{0} variants (Filters applied) {0} variants (No filters applied)

Bolt Hole Flange Protectors

In stock In production

Flange Protection Discs are easy to fit, attached simply with cable ties, and provide cost-effective full face protection on the exposed sealing surface. Typically used in pipe manufacture, pipeline construction and in storage and transportation of pipes. Our flange protection discs are flat, uniform and easy to store. Flange protection discs are available in a variety of sizes and pressure ratings: DIN Flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 25 and 40 ANSI Flanges 1/2inch to 32inch - Pressure Groups 150, 300, 600 and 900 lbs. Flange Protection Discs are offered in Poly. Cor™ corrugated LDPE.•Provides simple, cost-effective protection for flanges. •Covers full flange face - applied by strapping cable ties through bolt holes. •Wide range covers variety of sizes and pressure ratings. •DIN Flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 25 and 40•ANSI Flanges 1⁄2" to 32" - Pressure Groups 150, 300, 600 and 900 lbs

{0} variants (Filters applied) {0} variants (No filters applied)

Raised Face Flange Protector Plugs

In stock In production

Raised Face Flange Protector Plugs have a tapered design to fit snugly into the pipe's interior without requiring fasteners. The PE material protects raised machine faces and valve flanges from dirt and moisture during shot and sandblasting operations.

{0} variants (Filters applied) {0} variants (No filters applied)

Flange Covers

In stock In production

Our Flange Covers are ideal for protecting internally-coated flanges. They provide complete all-round flange protection, are easy to fit, durable and flexible. The Flange Covers, offered in yellow flexible polyethylene, suit all types of flange faces, and also protect bolt holes.

{0} variants (Filters applied) {0} variants (No filters applied)

Flange Protector Retainer Plugs

In stock In production

Flange Protector Retainer Plugs are an effective solution for securing full face protective discs to the flange surface. Simply insert the plug through the flange protector and directly into the bolt holes for firm, secure protection. Four plugs are recommended to firmly fasten each full face protective disc.

{0} variants (Filters applied) {0} variants (No filters applied)

Studded Full Face Flange Protectors

In stock In production

Studded Full Face Flange Protectors for SAE Code 61 (3000 - 5000 PSI) and Code 62 (6000 PSI) provide full coverage by inserting the attached lugs firmly into the bolt holes. The PE material is cost-effective and resistant to chemicals.

{0} variants (Filters applied) {0} variants (No filters applied)

Adhesive Full Face Flange Protectors

In stock In production

Adhesive Full Face Flange Protectors have a special adhesive that bonds tightly and leaves no residue under normal conditions. The PE material is adhesive backed with a peel and stick design and meets ANSI B16.5 and ASME B16.47 specifications for 150 lb. rated flanges.

{0} variants (Filters applied) {0} variants (No filters applied)

Adhesive Raised Face Flange Protectors

In stock In production

Ozone and weather resistant, our Self-Adhesive Flange Discs provide flange face protection. They withstand temperatures up to 100C, and are resistant to petrol, oil and non-oxidation acids. Self-Adhesive Flange discs come in a standard thickness of 1.5mm, and are available with holes for internal bore sand blasting.•Provide flange face protection•Protect both DIN and ANSI flange specifications•Ozone and weather resistant•Withstand temperatures from -15C to +70C•Resistant to petrol, oil and non-oxidisation acids•Available with holes for internal bore sand blasting•Standard thickness 1.5mm•All ANSI flange discs suitable for series pressure group (lbs) 150, 300, 400, 600, 900, 1500 and 2500

{0} variants (Filters applied) {0} variants (No filters applied)

Face Protectors - Tapered

In stock In production

Tapered Face Protectors guard the flange face against dirt, moisture, paint, sand and short blasting. The yellow PE material is durable and suited to protect DIN and ANSI flanges. The tapered section of the part creates a strong adhesion to the collar of the pipe, no fasteners required.
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
Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Teardrop Handle/Threaded Stud

In stock In production

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn Lock - Paco Knob

In stock In production

{0} variants (Filters applied) {0} variants (No filters applied)

SAE Flange Protector with groove for O-ring

In stock In production

SAE Flange Protector with groove for O-ring is designed to protect damage and contamination during transit, handling and storage. Easy to install and remove. Customers also purchased Ring Seal Kits - SAE Flange Seal.

{0} variants (Filters applied) {0} variants (No filters applied)