Menu Search

Swivel Foot Spindle

In stock

Swivel Foot Spindle Assemblies are ideal for use where a large area needs clamped. Use this alternative spindle assembly when the clamping force needs to be spread over a larger area and surface area than covered by the spindle provided with the toggle clamp.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length View
493821 £ 4.915 - £ 5.0246 129 In stock
M6
37.6 mm
£ 14.2797 - £ 14.5672 4 In stock
M8
49.8 mm
£ 4.162 - £ 4.2579 210 In stock
M5
24.3 mm
Spindle Assembly 50.0 mm 37.6 mm M6 Steel

493821

Price Range
£ 5.0246 - £ 4.915

Stock Levels
129 In stock
Attributes
  • Thread Size
    M6
  • Overall Length
    50.0 mm
  • Thread Length
    37.6 mm
  • Head Diameter
    12.0 mm
  • Tip Shape
    Flat
Spindle Assembly 65.0 mm 49.8 mm M8 Steel

493822

Price Range
£ 14.5672 - £ 14.2797

Stock Levels
4 In stock
Attributes
  • Thread Size
    M8
  • Overall Length
    65.0 mm
  • Thread Length
    49.8 mm
  • Head Diameter
    20.0 mm
  • Tip Shape
    Flat
Spindle Assembly 40.0 mm 24.3 mm M5 Steel

493820

Price Range
£ 4.2579 - £ 4.162

Stock Levels
210 In stock
Attributes
  • Thread Size
    M5
  • Overall Length
    40.0 mm
  • Thread Length
    24.3 mm
  • Head Diameter
    12.0 mm
  • Tip Shape
    Flat