Quantity | Unit price |
---|---|
50 - 499 | £ 1.3541 |
500 + | £ 0.6448 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Knob Style | Knurled |
Thread Size | M5 |
Knob Diameter | 16.0 mm |
Knob Diameter | 0.63 in |
Overall Height | 6.0 mm |
Overall Height | 0.236 in |
Full Material | Polyamide 6 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue